Ruggedized RJ45, USB, HDMI, and DisplayPort Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE
Glenair supplies the world's most comprehensive line of ruggedized, field RJ45 Ethernet, USB, HDMI, and DisplayPort connectors. The entire series is optimized for high-speed protocol applications in industrial and military environments such as rail, naval, shipboard, and soldier-system communications. SuperSeal™ enables commercial standard RJ45, USB, HDMI, and DisplayPort connectors to perform their important connectivity functions in mil-spec application environments requiring higher levels of sealing, grounding, durability, and higher performance cable and board termination options. SuperSeal RJ45 connectors support Power over Ethernet (PoE) and PoE+ 30W maximum.
Reference
- SuperSeal™ Product Types
- SuperSeal™ Connector Overview
- Performance Specifications for Cat 5e and 6A Connectors
- Performance Specifications for USB 2.0, 3.0, and 3.2 Gen 2 Connectors
- HDMI 2.0 Performance Specifications for MIL-DTL-D38999
- DisplayPort 1.4 Performance Specifications for MIL-DTL-D38999
- RJ45 Cat 5e and 6A TVS Diode Filter Connector Performance Specifications
Material and Finish Options
Recommended Panel Cutouts
- For MIL-DTL-38999 Series III Type Connectors
- For Glenair Series ITS (5015 Intermountable) Connectors
- For Glenair Series IPT (MIL-DTL-26482 type) Connectors
- For MIL-DTL-28840 Type Connectors
- For Mighty Mouse Series 801, 804, and 805 Connectors
Alternate Key and Keyway Positions
PCB Footprint and Orientation Options
Modification Codes for SuperSeal™ Connectors
Available Now
Slideshow Presentation
Product Datasheet
Related Catalog
SuperSeal™ Connectors and Accessories
Ruggedized RJ45, USB, HDMI, and DisplayPort Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE
![]() |
SuperSeal™ RJ45 CAT 5E/6A IP67 Open Face Rated Ethernet, Hermetic and Filter (TVS) ConnectorsMIL-DTL-38999 Series III Type Section B |
![]() |
SuperSeal™ USB 3.0 Type A Connectors38999 Type SuperSeal™ Ruggedized Connectors offer outstanding Metal-to-Metal Grounding Sealing Performance for Commercial, USB 2.0, and High-Speed USB 3.0 Interfaces in a Standard 38999 Type Package USB 2.0 Backwards-Compatible
|
![]() |
SuperSeal™ USB 3.2 Gen 2 Type C Connectors38999 Type SuperSeal™ Ruggedized Connectors offer Outstanding Environmental Sealing and Metal-to-Metal Shell Grounding Performance for Commercial USB 3.2 Gen 2 Type C Interfaces in a Standard 38999 Type Package
|
![]() |
HDMI 2.0 Ruggedized SolutionsSuperSeal is part of the SuperNine family of 38999 Type Connectors featuring improved Sealing and Grounding capabilities to house Commercial HDMI 2.0 Interfaces
|
![]() |
DisplayPortDisplayPort Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE |
![]() |
ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet RJ45 ConnectorsSection D |
![]() |
ITS SuperSeal™ (5015 Intermountable) Reverse-Bayonet USB 2.0 ConnectorsSection E |
![]() |
IPT SuperSeal™ MIL-DTL-26482 Type Bayonet RJ45 ConnectorsSection F |
![]() |
IPT SuperSeal™ MIL-DTL-26482 Type Bayonet USB ConnectorsSection G |
![]() |
SuperSeal™ MIL-DTL-28840 Type RJ12/RJ45 and USB Shipboard ConnectorsRuggedized USB and RJ45 Connectors Ideally Suited for Naval Applications Section H |
![]() |
SuperSeal™ Series 801, 804, and 805 Mighty Mouse RJ45 ConnectorsThe Harsh Environment, Light Weight, Small Form Factor Field Ethernet Connector Ideally Suited for Land Forces Communications and Data Networking Applications Section K |
![]() |
SuperSeal™ Series 801, 804, and 805 Mighty Mouse USB 2.0 ConnectorsSeries 801, 804, and 805 Mighty Mouse Connectors with Superior Sealing, Shielding, and a Variety of Termination Options
SuperSeal™ Series 804 Mighty Mouse USB 3.2 ConnectorsSeries 804 Mighty Mouse Connectors with Superior Sealing and Shielding
|
![]() |
Contacts, Tools, and AccessoriesSection M |