SuperSeal™ Series 804 Mighty Mouse USB 3.2 Connectors

Series 804 Mighty Mouse Connectors with Superior Sealing, Shielding, and a Variety of Termination Options

  • USB 3.2 plugs and receptacles
  • Integral banding porch or connector accessory interface
  • Less than half the size and weight compared to MIL-DTL-38999 type solutions
  • PC tail option available
  • Series 804 push/pull
  • Superior sealing — IP67 unmated and IP68 when mated — for complete system protection against water, sand and dust

Push / Pull
Series 804

Receptacle with USB Type C Interface to Solder Cup Termination, 804-382

804-382
Receptacle with USB Type C Interface to Solder Cup Termination