Environmental Sealing and Rugged Design in a Lightweight, Push-Pull Package
Series 804
Ideal for breakaway connections, the Series 804 QDC connector features a goldplated stainless steel spring in the receptacle and a detent on the plug body for reliable mating retention. Used for headsets, radios, weapons, and other tactical applications, the QDC Mighty Mouse 804 meets IP67 immersion requirements in the mated condition. The gold-plated spring provides low shell-to-shell resistance for excellent EMI shielding. A fluorosilicone O-ring provides a watertight seal in the mated condition.
- Push-to-Mate, Pull-to-Unmate
- Gold-Plated Stainless Steel EMI Spring
- Crimp Rear-Release Contacts
- Integral Band Platform
- Available with Size #12, #16, #20, #20HD and #23 Contacts
- Environmentally Sealed
Datasheets
Reference
Mighty Mouse > Series 804 Push-Pull QDC Connectors
![Cable Plug with Crimp Contacts Band Platform 804-001](img/804-001.jpg) |
Cable plugs are available with an integral shield termination platform. For use with Band-Master™ ATS microbands sold separately. Accessory threads also available for backshell attachment. Contacts are crimp removable, and are packaged with the connector.
|
!["Cobra" Plug with Crimp Contacts and Band Platform 804-066-06](img/804-066-06.jpg) |
Right angle, low profile connectors feature an integrated backshell. Connector features removable crimp contacts accessible via the hood to provide an easy path for installation or repair of broken or bent pins.
|
![Lanyard-Release Plug with Crimp Contacts and Accessory Threads 804-113](img/804-113.jpg) |
Plug connector with lanyard. One Pull of lanyard quickly demates connectors, convenient for soldiers in the field or where gloved hands make grasping smaller connectors difficult. Connector features rear release, crimp contacts for simplified field repairs.
|
![Panel Mount Plug with Crimp Contacts and Band Platform 804-116](img/804-116.jpg) |
These panel mount plugs offer reduced profiles inside the box compared to panel mount receptacles. Connector bodies are sealed with epoxy to assure a water-tight open face seal.
|
![Panel Mount PCB Plug with PC Tails or Solder Cups, 804-009 and 804-021](img/804-009-and-804-021.jpg) |
These panel mount plugs offer reduced profiles inside the box compared to panel mount receptacles. Watertight option (804-021) is sealed with epoxy to assure a water-tight open face seal.
|
![Receptacle with Crimp Contacts and Band Platform 804-003](img/804-003.jpg) |
Choose in-line or jam-nut mount receptacle. Two receptacle shell styles available. Select integral shield termination platform type or accessory threads for backshell attachment. Contacts are crimp-type, and packaged with the connector.
|
![Lanyard-Release Receptacle with Crimp Contacts and Accessory Threads 804-114](img/804-114.jpg) |
Receptacle connector with lanyard. One pull of lanyard quickly demates connectors, convenient for soldiers in the field or where gloved hands make grasping smaller connectors difficult. Connector features rear release, crimp contacts for simplified field repairs.
|
![Receptacle with PC Tails or Solder Cups 804-005](img/804-005.jpg) |
These panel mount connectors feature gold plated, factory-installed contacts. Connector bodies are sealed with epoxy to assure a water-tight open face seal.
|
![Receptacle with PC Tails, Solder Cups and Ground Pins 804-032](img/804-032.jpg) |
These panel mount connectors feature copper alloy, gold plated PC tail or solder cup contacts. Ground pins provide a grounding path from the connector to the PCB board. Jam-nut or square flange shell styles available. Contacts are non-removable and parylene compatible.
|
![CODE RED Light Weight Hermetic Receptacle, PC Tails or Solder Cups 804-140](img/804-140.jpg) |
Light weight aluminum shell hermetic with advanced encapsulant sealed contacts using conventional copper alloy / gold plated contacts for improved electrical performance over nickel-iron contacts. Available with solder cups or PC tails. Choose jam-nut or square flange versions. 100% tested to 1 x 10-7 cc/second helium leak rate.
|
![Hermetic Receptacles with PC Tails or Solder Cups 804-006](img/804-006.jpg) |
Miniaturized glass-to-metal seal hermetic receptacle for sealed box or instrument panel applications. These stainless steel connectors are available with solder cup or PC tail contacts. 100% tested to 1 x 10-7 cc/second helium leak rate. Open face pressure rating 1000 PSI.
|
![Bulkhead Feed–Thru Connector 804-067](img/804-067.jpg) |
Jam-Nut mount, shell sizes 5 to 15. This connector mates with all push/pull plug connectors with the same polarization and opposite contact genders. Copper alloy gold-plated contacts, pin to pin, pin to plug, or plug to plug.
|
![Series 804 Cordsets](img/cordsets.jpg) |
Choose from Phantom Cable or Polyurethane cordsets. Phantom cables offer increased flexibility where water ingress or debris are not present or critical to functionality. Select standard polyurethane cable for water tight applications, or specify low smoke/zero halogen polyurethane for applications where low toxicity is mandated.
- Series 804 Harsh Environment Shielded Cordsets
- Series 804 Ultraflexible "Phantom Cable" Cordsets
|