Ruggedized USB and RJ45 Connectors Ideally Suited for Naval Applications
MIL-DTL-28840 type connectors available with USB or RJ45 inserts offer superior IP67 sealing (USB, RJ12 and RJ45 plugs and receptacles) in the unmated condition. Corrosion resistant shells – made from aluminum, stainless steel and marine bronze – and popular finishes including cadmium olive drab over electroless nickel, black cadmium over nickel and our 1000 Hour Grey™ are available to meet the requirements of your specific application, contact factory for additional material and finish options. Connectors are available in shell size 15 for USB and size 15 or 17 for RJ12 and size 15 or 17 for RJ45 with various termination options available.
Reference
- Features: SuperSeal™ MIL-DTL-28840 Naval Connectors
- USB and RJ45 Connector Specifications and Polarization Options
- SuperSeal™ Family of Connectors
Related Catalog
SuperSeal™ MIL-DTL-28840 Naval Connectors
Ruggedized USB and RJ45 Connectors Ideally Suited for Naval Applications
![]() |
900-320
|
![]() |
900-300
|
![]() |
900-301
|
![]() |
900-340
|
![]() |
900-345
|