HDMI 2.0 Ruggedized Solutions

HDMI 2.0 Ruggedized Solutions

SuperSeal is part of the SuperNine family of 38999 Type Connectors featuring improved Sealing and Grounding capabilities to house Commercial HDMI 2.0 Interfaces

All superseal connectors are IP68 rated in the mated condition and IP67 rated in the unmated. HDMI 2.0 is the defacto standard for transmission of highdefinition video signals from an HDMI-source to compatible monitors or video projectors. A ruggedized solution for C4ISR mobile field applications, SuperSeal HDMI 2.0 connectors provide military grade connector performance including metal-to-metal grounding, polarization keying, and non-corrosive conductive material and finish options. The HDMI 2.0 protocol supports audio/video data transmission rate of 18.0 Gbit/s and a maximum data rate of up to 14.4 Gbit/s and allows for simple plug-and-play connectivity and hot-swappable addition of external peripherals without restarting systems.

  • Superior sealing — IP67 unmated — for complete system protection against water, sand and dust
  • Highly durable SuperSealâ„¢ insert design, provides enhanced operating temperature, increased lifecycle, and rugged vibration and shock performance
  • Crimp, solder-cup, PC tail, break-out board, feed-thru and cable assembly designs available

Reference


Panel Mount Couplers with Accessory Threads, 233-360

233-360
Panel Mount Couplers with Accessory Threads

Panel Mount Receptacles with PC Tails, 233-362

233-362
Panel Mount Receptacles with PC Tails

Panel Mount Connectors with Solder Cups, 233-363

233-363
Panel Mount Connectors with Solder Cups

Panel Mount Receptacles with Break-Out Board, 233-364

233-364
Panel Mount Receptacles with Break-Out Board

Plug, accepts HDMI Plug, 233-368

233-368
Plug, accepts HDMI Plug

Cable Assembly with Commercial HDMI 2.0, 2330-0455

2330-0455
Cable Assembly with Commercial HDMI 2.0

HDMI to PC Tail Connector Receptacle with Standoffs, 233-367

233-367
HDMI to PC Tail Connector Receptacle with Standoffs