MIL-DTL-38999 Type Connector Accessories and Assembly Tools

MIL-DTL-38999 Type Connector Accessories and Assembly Tools

Because the Art of Interconnect Cable Design Calls for More Technology than Just a Connector

Glenair understands that the management of EMI, environmental damage and mechanical stress factors in high-reliability cable assemblies usually requires the incorpoartion if various connector backshells and accessories. We offer thousands of EMI management products, cable-sealing backshells, protective covers, strain-relief devices and other essential accessories. In this section of the book we've organized a small selection of some of the most practical devices used in Mil-Aero cabling. We've chosen the most popular and useful products for assemblies built around the D38999 family.

For example, effective shielding of avionic devices equipped with D38999 signal connectors must anticipate both "radiated susceptibility" (the degree to which outside interference affects the reliable functioning of equipment) and "radiated emissions" (the extent to which the device itself creates electromagnetic waves which can affect its function). In both cases, managing the interference could include both a suitable EMI filtering device but also an appropriate selection of accessories such as shield termination backshells, EMI gaskets and conductive shielding.

For environmental protection, Glenair offers both standard shrink-boot products as well as more robust cable-sealing backshells and protective covers. For mechanical protection we offer a broad range of strain-relief backshells to prevent damage to the conductor-to-contact intertface. Whatever your requirement, Glenair has both the connectors, and the accessories, to put together a finished cable design that meets all the requirements of your application.

Reference

Related Glenair Content


Straight Shrink Boot, Heat Shrink Molded Part, 770-001

770-001

  • Shrink Boot Heat Shrink Molded Part
  • 90° Shrink Boot Heat Shrink Molded Part
  • 45° Shrink Boot Heat Shrink Molded Part
O-Ring Sealed Shrink Boot Adapter, Rotatable Coupling - Standard Profile, 310-001

310-001

O-Ring Sealed Shrink Boot Adapter
Rotatable Coupling - Standard Profile
Composite Self-Locking Rotatable Coupling, Swing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring, 319-064

319-064

Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief with Nickel/Copper EMI/RFI Shield Sock & Optional Split Ring
Composite Self-Locking Rotatable Coupling, Swing-Arm Strain Relief with Composite EMI/RFI Shield Sock & Optional Split Ring, 319-065

319-065

Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief with Composite EMI/RFI Shield Sock & Optional Split Ring
EMI/RFI Non-Environmental Backshell with Strain Relief, Type D - Self-Locking - Rotatable Coupling - Split Shell, 380-107

380-107

EMI/RFI Non-Environmental Backshell with Strain Relief
Type D - Self-Locking - Rotatable Coupling - Split Shell
EMI/RFI Non-Environmental Backshell with Strain Relief, Type B - Rotatable Coupling - Low Profile, 380-115

380-115

EMI/RFI Non-Environmental Backshell with Strain Relief
Type B - Rotatable Coupling - Low Profile
EMI/RFI Banding and Shrink Boot Adapter, Self-Locking Rotatable Coupling - Standard Profile, 440-069

440-069

EMI/RFI Banding and Shrink Boot Adapter
Self-Locking Rotatable Coupling - Standard Profile
EMI/RFI Non-Environmental Band-in-a-Can Backshell with Cable Clamp Strain-Relief, Rotatable Coupling - Standard Profile, 447-425

447-425

EMI/RFI Non-Environmental Band-in-a-Can Backshell with Cable Clamp Strain-Relief
Rotatable Coupling - Standard Profile
Strain Relief, Self-Locking Rotatable Coupling - Straight and 90°, 620-048

620-048

Strain Relief
Self-Locking Rotatable Coupling - Straight and 90°
Strain Relief<br>Self-Locking Rotatable Coupling - 45°, 620-049

620-049

Strain Relief
Self-Locking Rotatable Coupling - 45°
Composite Self-Locking Rotatable Coupling, Swing-Arm Strain Relief for Connector Designators F & H, 627-122

627-122

Composite Self-Locking Rotatable Coupling
Swing-Arm Strain Relief for Connector Designators F & H
Composite MIL-C-85049/93, Banding Split-Ring, 687-207

687-207

Composite MIL-C-85049/93
Banding Split-Ring
100% AmberStrand® Composite Braid and 75% / 25% AmberStrand®/Nickel Copper Braid for EMI Shielding Applications, 103-026 and -027

103-026 and -027

100% AmberStrand® Composite Braid and 75% / 25% AmberStrand®/Nickel Copper Braid for EMI Shielding Applications
Tubular Metal Braid QQ-B-575B ASTM B33, Tin Coated Copper for EMI Shielding Applications, 100-001

100-001

Tubular Metal Braid QQ-B-575B ASTM B33
Tin Coated Copper for EMI Shielding Applications
Tubular Metal Braid ASTM B355 Class 7 OFHC Drawn Nickel Plated Copper, 100-003

100-003

Tubular Metal Braid ASTM B355 Class 7 OFHC Drawn Nickel Plated Copper
Conductive Gasket to Fit MIL-DTL-38999 Series III, Flange Mount Receptacle Connector, 249-002

249-002

Conductive Gasket to Fit MIL-DTL-38999 Series III
Flange Mount Receptacle Connector
Full Perimeter Nut Plate for Flange Mount Receptacle Connector, AS85049/94

AS85049/94

Full Perimeter Nut Plate for Flange Mount Receptacle Connector
3/4 Perimeter Nut Plate for Flange Mount Receptacle Connector, AS85049/95

AS85049/95

3/4 Perimeter Nut Plate for Flange Mount Receptacle Connector
1/4 Perimeter Nut Plate for Flange Mount Receptacle Connector, AS85049/96

AS85049/96

1/4 Perimeter Nut Plate for Flange Mount Receptacle Connector
Dummy Stowage Receptacle for MIL-DTL-38999 Series I Connector, 650FS001

650FS001

Dummy Stowage Receptacle for MIL-DTL-38999 Series I Connector
Dummy Stowage Receptacle for MIL-DTL-38999 Series II Connector, 650FS002

650FS002

Dummy Stowage Receptacle for MIL-DTL-38999 Series II Connector
Dummy Stowage Receptacle for MIL-DTL-38999 Series III Connector, 650HS010

650HS010

Dummy Stowage Receptacle for MIL-DTL-38999 Series III Connector
Dummy Stowage Receptacle for MIL-DTL-38999 Series IV Connector, 650HS007

650HS007

Dummy Stowage Receptacle for MIL-DTL-38999 Series IV Connector
Protective Covers, MIL-C-38999 Series I, 660-012 (Plug), 660-013 (Receptacle), 661-002 (EMI Receptacle)

660-012 (Plug) - 660-013 (Receptacle), 661-002 (EMI Receptacle)

Protective Covers
MIL-C-38999 Series I
Protective Covers, MIL-C-38999 Series II, 660-014 (Plug), 660-015 (Receptacle), 661-003 (EMI Receptacle)

660-014 (Plug), 660-015 (Receptacle), 661-003 (EMI Receptacle)

Protective Covers
MIL-C-38999 Series II
Protective Covers, MIL-C-38999 Series III Threaded, 660-023 (Plug), 660-024 (Receptacle)

660-023 (Plug), 660-024 (Receptacle)

Protective Covers
MIL-C-38999 Series III Threaded
Protective Covers, MIL-C-38999 Series IV, 660-031 (Receptacle), 660-032 (Plug)

660-031 (Receptacle), 660-032 (Plug)

Protective Covers
MIL-C-38999 Series IV
Strap Wrench TG70

TG70 Strap Wrench

  • These wrenches are made of the following materials:
    • Wrench Handle - Aluminum Alloy/Nickel Plate.
    • Wedge - Stainless Steel/Passivated.
    • Strap - Impregnated Fabric. Straps are 1/2 inch (12.7) in width.
  • Replacement straps are available. Specify part number G70515-xx for 12, 18, 24 or 36-inch strap. 24 and 36 inch for double wrap.
  • Metric dimensions (mm) are indicated in parentheses.
  • Double wrap as shown for heavy duty range.
  • Not recommended for composite coupling nuts (use 600-091 or 600-157
The BAND-IT® Clamping System, Clamping Bands, 600-052, 600-057, 600-090, and 600-083

600-052, 600-057, 600-090, and 600-083
The BAND-IT® Clamping System
Clamping Bands

  • Standard Band 600-052 and Precoiled Standard Band 600-052-1
  • Extended-Length Standard Band 600-090 and Precoiled Extended-Length Standard Band 600-090-1
  • Micro-Band 600-057 Precoiled Micro-Band 600-057-1
  • Extended Length Micro-Band 600-083 Precoiled Micro-Band 600-083-1
Torque Wrench, 600-076 and 600-077

600-076, 600-077, 600G004, 600G007
Tools for Connector/Backshell Assembly
Torque Wrenches

  • 600-076
    Hand-Held High Torque Wrench with Analog Readout
    Torque wrench features a dual sided 3/8” drive head for hand or bench mount use. Features a lighted electric signal and is adjustable to desired torque level from 20 to 360 inch pounds. Requires two Panasonic SR44W or equivalent batteries.
  • 600-077
    Bench-Mount Torque Wrench with Analog Readout
    Torque wrench features a 3/8” drive head and analog readout. Lighted electric signal indicator and is adjustable to desired torque level from 20 to 360 inch pounds. Requires two Panasonic SR44W or equivalent batteries.
  • 600G004 [obsolete]
    Hand-Held Torque Wrench with Analog Readout
  • 600G007 [obsolete]
    Bench-Mount Torque Wrench with Analog Readout
600G004 and 600G007 Obsoleted: Letter of Obsolescence
600G161 Digital Torque Wrench, 600-162B and 600-162BV Bench Stand

600-162B and 600-162BV Bench Stand
600G161 Digital Torque Wrench

  • 600-162B
    Digital Torque Wrench Bench Stand
  • 600-162BV
    Digital Torque Wrench Vertical Bench Stand
  • 600G161 [obsolete]
    Torque Wrench
600G161 Obsoleted: Letter of Obsolescence
Connector Holding Tool, MIL-DTL-38999 Series I, Plug and Receptacle, 600F005

600F005

Connector Holding Tool
MIL-DTL-38999 Series I
Plug and Receptacle
Connector Holding Tool, MIL-DTL-38999 Series II, Plug and Receptacle, 600FF005

600FF005

Connector Holding Tool
MIL-DTL-38999 Series II
Plug and Receptacle
Connector Holding Tool, MIL-DTL-38999 Series III, Plug and Receptacle, 600H005

600H005

Connector Holding Tool
MIL-DTL-38999 Series III
Plug and Receptacle
Connector Holding Tool, MIL-DTL-38999 Series IV, Plug and Receptacle, 600HH005

600HH005

Connector Holding Tool
MIL-DTL-38999 Series IV
Plug and Receptacle
Universal Connector Holding Wrench, MIL-DTL-38999 Series I, TG60

TG60

Universal Connector Holding Wrench
MIL-DTL-38999 Series I
Universal Connector Holding Wrench, MIL-DTL-38999 Series II, TG48

TG48

Universal Connector Holding Wrench
MIL-DTL-38999 Series II
Universal Connector Holding Wrench, MIL-DTL-38999 Series III, TG90

TG90

Universal Connector Holding Wrench
MIL-DTL-38999 Series III
Composite-Hex-Coupling Wrench 600-091

600-091

Composite-Hex-Coupling Wrench
Composite-Hex-Coupling Wrench 600-157

600-157

Composite-Hex-Coupling Wrench