MIL-DTL-32139 Nano, MIL-DTL-83513 Micro-D, MIL-DTL-24308 D-Sub as well as Glenair Signature Crimp, Board, and Jumper Solutions
Glenair manufactures all popular industry-standard rectangular connectors used in military, aerospace and other high reliability applications, including special high-performance versions of the M24308 D-Sub and our revolutionary Series 79 Micro-Crimp connector. We offer a small form factor rectangular connector for virtually every board-to-board, wire-to-board, and cable-to-cable requirement. All our rectangular connector products are available with flex circuit terminations, as well as turnkey point-to-point cordsets. We are QPL suppliers of all M32139 Nano, M83513 Micro-D as well hermetic 24308 D-Subs and other special purpose solutions. Many series, including Glenair Micro-Crimp and HiPer-D, are available as EMI/RFI filter and high-speed solutions.
Why Rectangular?
Because of their shape, and the way rectangular connectors are fixed together with jacking hardware, these connectors can deliver optimized interconnection of circuits with higher density and less wasted space compared to circulars. Rectangular connectors may be easily fitted with float mount and guide-pin technologies, making them suitable for blind mate and rack-and-panel applications. High contact count — even multi-row — rectangular connectors provide for a much simpler pathway for right angle PC board termination compared to circular connectors.
Related Glenair Content
![]() |
Crimp-Contact Micro Rectangular ConnectorsTime- and labor-saving crimp-contact micro miniature rectangular connectors: Smallest form-factor Series 79, advanced-performance scoop-proof Series 791, and Series 792 for high-speed wire-to-board applications. Series 79Series 791Series 792 Slideshow Presentation |
![]() |
MIL-DTL-83513 Micro-D and Glenair Commercial Equivalent Rectangular Connectors and CablesSpace and Mil-Aero Grade M83513 Micro-D Series 170 Slideshow Presentation |
![]() |
High-Speed Micro-D Connectors and CablesHigh-Speed Micro-D uses an impedance optimized open pin field for high-density signal routing flexibility. 1 Amp pre-wired cable and PCB solutions deliver up to 15 Gbps performance per differential pair. Auxiliary EMC ground springs on plugs ensure data integrity and low attenuation performance. For USB 3.010GbECamera LinkPCIe 3.0 Series GHSM
|
![]() |
Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS SolutionsThe M32139 Nano is the smallest and lightest mil-spec connector in the business. 1 Amp contacts are set on .025" centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both standard QPL designs as well as a broader range of signature offerings. Series 89 Slideshow Presentation |
![]() |
HiPer-D® M24308 Type D-Subminiature Connectors and AccessoriesHigh-Performance M24308 Intermateable D-Sub Connectors Series 28Series 280 Slideshow Presentation |
![]() |
MIL-DTL-24308 Type D-Subminiature and HiPer-D EMI/RFI Filter ConnectorsMIL-DTL-24308 intermateable rectangular filter connectors with advanced environmental/shielding performance Slideshow Presentation |
![]() |
QPL Hermetic MIL-DTL-24308 D-Sub Miniature Rectangular ConnectorsGlenair MIL-DTL-24308 D-Subminiature hermetic connectors are high density, compact connectors suited for use in rack and panel, cable-to-panel and cable-to-cable applications where an airtight seal is required. Slideshow Presentation |
![]() |
AlphaLink® PC Board Connectors and JumpersLow-Profile Board-Level Spring-Loaded Contact Connectors and Flex Jumpers Series 171 Slideshow Presentation |
![]() |
MIL-DTL-55302 Type Board and I/O-to-Board ConnectorsGlenair Signature Rectangular Circuit Board Connectors IAW MIL-DTL-55302 |
![]() |
HD Stacker™ Rugged Board-to-Board Stackable ConnectorsHigh-Density, Solder-Free, Rugged Board-to-Board Stackable Connectors |
![]() |
Super-Twin™ Lightweight Composite Modular ConnectorsDrop-In Replacements for Legacy Modular Rectangular Connectors Save Weight, Space, and Assembly Time Series 20 Slideshow Presentation |
![]() |
ARINC Filter ConnectorsGlenair manufactures a full range of ARINC 600 filter connectors for use in EMC/EMP management of electronic systems and interconnect cabling Slideshow Presentation |
![]() |
ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit SystemsFor Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies Datasheet |