MIL-DTL-24308 Intermateable Filter Connectors with Advanced Environmental/Shielding Performance
The Glenair Series 28 HiPer-D connector is intermateable and intermountable with standard M24308 type D-Subs, and meets the need for improved performance in hostile environments. Unlike standard M24308 connectors with stamped steel shells, the HiPer-D is precision-machined from aluminum or stainless steel. The dielectric inserts are made with thermoset epoxy for improved resistance to chemicals and are capable of withstanding 200°C continuous operating temperature. Aerospace-grade fluorosilicone grommets and face seals provide watertight sealing. Integrated grounding fingers provide superior electromagnetic compatibility. Best of all, the HiPer-D is available in every standard and high-density M24308 layout as well as combo layouts integrating power and shielded contacts. Like all Glenair high-performance solutions, HiPer-D is stocked for immediate same-day shipment.
Reference
![]() |
240-021D-Subminiature Filter ConnectorSolder Cup / Straight PCB Contacts Connector Footprints |
![]() |
240-066D-Subminiature Filter ConnectorRight Angle PCB Contacts Connector Footprints |
![]() |
240-051D-Subminiature Filter Adapter |
![]() |
240-083HiPer-D Filter Connector with Crimp Removable Contacts |
![]() |
2470-1112Combo-D Filtered Plug Connector |
![]() |
249-EMITS-DSUBEMITS EMI TroubleshooterD-Sub Edition |