Glenair Manufactures a Full Range of ARINC 600 Filter Connectors for use in EMC/EMP Management of Electronic Systems and Interconnect Cabling
Glenair manufactures a full range of ARINC 600 filter connectors for use in EMC/EMP management of electronic systems and interconnect cabling. All connectors are designed in accordance with the ARINC 600 specification, and are designed to mate with ARINC 600 plugs with the same insert configuration and opposite contact gender. Planar filter arrays and TVS diodes may be integrated into both standard catalog as well as build-to-order configurations. Glenair's state-of-the-art diode burn-in process tests leaded and surface mount diodes with leakage current monitored throughout the entire test procedure ensuring field reliability.
Reference
Slideshow Presentation
Related Catalogs
- Ultra-Low dB Loss ARINC 801 Fiber Optic Termini in Glenair Signature High-Performance Packaging
- ARINC 600 and MIL-DTL-83527 Backshells
![]() |
240-601ARINC 600 Size 1Environmentally Compatible Filter Receptacle |
![]() |
240-602ARINC 600 Size 2Environmentally Compatible Filter Receptacle |
![]() |
240-603ARINC 600 Size 3Environmentally Compatible Filter Receptacle |