ARINC 801 is a keyed genderless fiber optic terminus used in a broad range of aerospace connector packages including ARINC 801, ARINC 600, and other circular and rectangular series. The Glenair solution includes features from our "Better than QPL" SuperNine® connector with improved axial alignment, vibration and shock resistance, and low dB loss performance. Loose structure and tight structure cable types are supported.
ARINC 801 is an industry-standard terminus design for use in various form-factor aerospace connectors. Terminus features include Ø1.25mm precision zirconia ceramic ferrules and alignment sleeves, as well as a keyed body for angle polished (APC) end face termination. Connector features include removable alignment sleeve retainer and guide pins. Glenair offers singlemode (UPC and APC) as well as multimode (PC ) options with familiar LC ferrule type termination. Terminus configurations available for use with loose and tight structure cable. A complete range of insert arrangements from 2 to 32 channels are available in accordance with ARINC 801. Glenair can provide connector packaging in virtually any supported format from ARINC 600 to EN4644. Our catalog solution utilizes our "Better than QPL" MIL-DTL-38999 Series III type SuperNine® connector features (i.e. anti-decoupling and key polarization options).
 |
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
Tight-tolerance MIL-DTL-38999 Series III type Cable Plug. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Plug with EMI/RFI/ground spring (G6) is available. Alignment Sleeve Retainer (ASR) facilitates optimum optical fiber alignment, low dB data loss performance, and is removable for easy inspection and maintenance. Robust anti-decoupling mechanism and environmental sealing for use in high vibration, shock, and high altitude aerospace and military/defense applications. Coupling nut and connector body materials include Aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
Tight-tolerance MIL-DTL-38999 Series III type In-Line Receptacles. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-manufactured insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads are for fast mating. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to thirty-two singlemode and multimode termini.
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
Tight-tolerance MIL-DTL-38999 Series III type Jam Nut Receptacles. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacles, Round Holes. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacles, Slotted Holes. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
Tight-tolerance MIL-DTL-38999 Series III type Wall Mount Receptacles, Threaded Holes or Metric Clinch Nuts. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.
- ARINC 801, MIL-DTL-38999 Series III Type
|
 |
Tight-tolerance MIL-DTL-38999 Series III type Jam Nut Receptacles. Compatible with Size 16 snap-in, rear-release ARINC 801 genderless termini (Glenair series 181-076). Precision-machined insert ensures optimum optical fiber alignment and low dB data loss performance. Triple-start stub ACME threads for fast mating and robust anti-decoupling. The ARINC 801 fiber optic system leverages D38999 mechanical and environmental design elements including mating interface, accessory attachment interface, ratcheting coupling nut, polarization keyways, O-ring seals, panel cutouts, and more. Connector shell materials include aluminum alloy, composite thermoplastic, stainless steel, and marine bronze. Keyed polarization for mis-mate protection. Available insert arrangements support from two to 32 singlemode and multimode termini.
- ARINC 801, MIL-DTL-38999 Series III Type
|