D38999: The World's Most Complete Range of QPL and COTS 38999 Solutions PLUS a full range of other MS Standard Circular Connectors
Multi-pin MIL-DTL-38999 Series III circular connectors with size #22 crimp removable contacts have been a standard in both military and commercial aviation since the 1970's. MIL-C-38999 connectors were first developed for the interconnection of communications and avionics equipment in harsh Navy and Air Force airframe applications, particularly those subject to high-vibration, wind, and moisture. Today, a broad range of D38999 type cylindrical connector types — many specialized for land, sea, air and space applications — are used for the interconnection of electronic systems, sensors, power supplies and other equipment that depend on reliable performance and standards-body guarantees for performance and quality.
From satellites to ruggedized shipboard and industrial applications, Glenair supplies literally every power, signal, or high-speed cylindrical connector configuration. From our QPL'd MIL-DTL-38999 hermetic, environmental class, and G class Space-Grade MIL-DTL-38999 solutions to the revolutionary "Better than QPL" SuperNine Series, Glenair leads the industry in the design and development of high-performance, mission-critical military/aerospace connectors.
Glenair has been a qualified supplier of D38999 solutions for over a decade. All our Mil-Spec connector technologies are 100% Made in America, with zero material, component part or labor sourced in China, Mexico or other off-shore environments. We offer the complete range of solutions including MIL-DTL-38999 Hermetic, EMI/RFI filter, High-Speed, Printed Circuit Board, Environmental Class, Space-Grade and more. This page provides links to many of the most popular Mil-Spec cylindrical connector series, including our revolutionary SuperNine® High-Performance MIL-DTL-38999, our DLA and Maritime qualified MIL-DTL-38999 Series III, plus links to Glenair MIL-DTL-28840 navy connectors SAE / AS81703 Series 3 Type Connectors and more.
DLA-Qualified Classes J and M Composite MIL-DTL-38999 Series III Connectors
Glenair offers DLA-Qualified MIL-DTL-38999 Series III Composite connectors in Class J (Cad / O.D.) and Class M (Electroless Nickel).
Molded 40% carbon-filled PEEK composite thermoplastic QPL D38999/26 plug and D38999/20 wall-mount receptacles offer outstanding weight savings and unlimited corrosion protection compared to metal versions. Glenair “Better-than-QPL” SuperNine versions offer enhanced features beyond the QPL such as integrated band porch for EMI termination without the use of a backshell.



Reference
- Mil-Spec Connector Reference Guide
- DLA Land and Maritime - Defense Logistics Agency MIL-DTL-38999 Qualification Information
- MIL-DTL-38999 Hermetic Connectors Overview
- MIL-DTL-38999 Environmental Class Connectors Overview
- MIL-DTL-38999 Filter Connectors Overview
- MIL-DTL-38999 Connector Performance Specifications
- MIL-DTL-38999 Contact Performance Specifications
- RoHS Compliant Plating Options
- Glenair Assembly Procedure (GAP134)
Product Datasheets
- MIL-DTL-38999 Series III QPL Connectors
- MIL-DTL-38999 Series IV QPL Connectors
- SuperNine Advanced Performance MIL-DTL-38999 Series III Type Connectors
![]() |
MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced PerformanceBetter than QPL: the world's most comprehensive line of high-performance MIL-DTL-38999 Series III type connectorsSlideshow Presentation |
![]() |
Series 806 Mil-Aero Micro Miniature Connectors and Cable AssembliesAdvanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999Slideshow Presentation |
![]() |
MIL-DTL-38999 Series III QPL ConnectorsDLA Qualified Manufacturer Listed Environmental and Hermetic Class ConnectorsPart Numbers: D38999/20, D38999/21, D38999/23, D38999/24, D38999/25, D38999/26, D38999/27 Slideshow Presentation |
![]() |
MIL-DTL-38999 Series IV QPL and MCOTS ConnectorsDLA Qualified Environmental and Hermetic Class Connectors plus Glenair Signature Designs including EMI Filter connectors, and more.Part Numbers: D38999/40, D38999/41, D38999/42, D38999/43, D38999/44, D38999/45, D38999/46, D38999/48, D38999/49 Datasheet |
![]() |
MIL-DTL-38999 Series I, II, III, and IV Cylindrical ConnectorsSeries I and II designs and additional Series III and IV solutions including QPL and COTS derivative D38999 Hermetics, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!Slideshow Presentation |
![]() |
MIL-DTL-28840 Navy/Shipboard ConnectorsMil-Qualified to Manufacture and Supply Products to the MIL-DTL-28840 SpecificationSlideshow Presentation |
![]() |
IPT Series: MIL-DTL-26482 Type and VG 95328 QualifiedMiniature bayonet-lock power and signal connectors built in accordance with MIL-C-26482. A VG qualified version of the product, VG95328 is also available. |
![]() |
Series 260 MIL-DTL-26482 Series 2 Type Bayonet Lock ConnectorsRugged bayonet-coupling crimp-contact connectors, built IAW MIL-DTL-26482 Series 2. |
![]() |
PowerTrip® ConnectorsQuick-Disconnect, High-Current, Harsh-Environment Power Connectors for Rugged Mil-Aero Applications Series 970 Slideshow Presentation |
![]() |
SAE/AS81703 Series 3 Type ConnectorsHigh Shock and Vibration Quick-Release Connectors Slideshow Presentation |
![]() |
Sav-Con® Connector SaversThe smart solution for preventing contact damage and extending the service life of cable assemblies and mounted receptacles Slideshow Presentation |
![]() |
SuperSeal™ Connectors and AccessoriesRuggedized RJ45 and USB Connectors for Applications as Diverse as Military Ground Vehicles to Passenger IFE Slideshow Presentation |
![]() |
ThermaRex Cryogenic and High-Temperature Tolerant Contacts, Connectors, Cables, and Conduit SystemsFor Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies Datasheet |