Save Size and Weight, and Improve Performance with Glenair Micro 38999 Interconnects, Including Industry-Leading Mighty Mouse, Series 806, and SuperFly Solutions
Micro Miniature and Ultra miniature Circular Connectors are a new class of military aerospace interconnects that deliver comparable performance to larger form-factor connectors such as MIL-DTL-38999 but in significantly smaller and lighter packaging. Micro Miniature connectors for aerospace applications such as Glenair Mighty Mouse, also sometimes called Micro 38999, can reduce connector size and weight as much as 50% compared to legacy solutions and are now broadly specified in all classes of manned and unmanned aircraft, spacecraft, soldier systems, land and sea robotics, and elsewhere.
Glenair designs and manufactures the world's broadest and deepest selection of micro 38999 circular connectors for aerospace and tactical field applications. Our Series 80 Mighty Mouse has become an industry standard and is now used in countless high-performance interconnect applications. The Mighty Mouse Series 807 NW (Nett Warrior) is the de facto standard for dismounted soldier applications and is listed as a NATO STANAG 4695 solution. The Series 88 SuperFly® is our next-generation nano-miniature package for tactical field use. The Series 806 Mil-Aero is our highest performance micro miniature connector and meets and exceeds every MIL-DTL-38999 performance requirement including high altitude DWV and altitude immersion.
QwikConnect Magazine
![]() |
Mighty Mouse
|
![]() |
Series 806 Mil-Aero Micro Miniature D38999 Connectors and Cable AssembliesAdvanced Electrical, Mechanical and Environmental Performance plus Reduced Size and Weight Compared to D38999. Meets every MIL-DTL-38999 performance specification. Glenair Presentation |
![]() |
SuperFly®Nano and Micro Miniature Power and Signal Connectors and Cordsets Series 88 Glenair Presentation |
![]() |
SuperFly® Datalink High-Speed Harsh-Environment Octaxial Contact ConnectorsHarsh-Environment Ultraminiature Connnector for High-Speed Applications Including 40 Gigabit Ethernet, HDMI, SuperSpeed USB, DisplayPort, and SATA Series 882 |
![]() |
Mighty Mouse SealTac™ Miniature Push-Pull ConnectorsPressure-Sealed Tactical Soldier Connectors and Jumpers with Maintenance-Free Spring-Loaded Contacts Series 86Series 860Series 861 |
![]() |
Nano Miniature Circular and Rectangular Connectors: MIL-DTL-32139 QPL and Glenair MCOTS SolutionsThe M32139 Nano is the smallest and lightest mil-spec connector in the business. 1 Amp contacts are set on .025" centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both standard QPL designs as well as a broader range of signature offerings. Series 89 Glenair Presentation |
![]() |
Mighty Mouse Cobra™The Ultra-Low Profile Right-Angle Micro Circular EMI/RFI Plug and Backshell Connector Assembly |
![]() |
MouseBud™The Snap-Lock, Trigger-Release Micro-Miniature Connector Series 860 |
![]() |
Radio and Audio Connectors and CablesIndustry-standard QPL M55116 solutions plus HiPer 55116 MCOTS versions with superior electrical, environmental, and mechanical performance MIL-DTL-55116 QPL and High-Performance MCOTS Series 151Series 152 Glenair Presentation |
![]() |
CB Series "PogoPin" ConnectorsThe Compact Bayonet Connector with Spring-Loaded Contacts – VG95351 & VG96934 Qualified! Series 150 - European Standard |
![]() |
ThermaRex Cryogenic and High-Temperature Tolerant Connectors, Cables, and Conduit SystemsFor Electrical Wire Interconnect Applications Adjacent to High-Temperature Heat Sources such as Engines and Power Supplies Datasheet |