Pressure-Sealed Tactical Soldier Connectors and Jumpers with Maintenance-Free Spring-Loaded Contacts
Series 86 Series 860 Series 861
Glenair Mighty Mouse micro miniature, precision-machined connectors are the universal standard for US and NATO tactical connector applications. The Mighty Mouse Series 86 SealTac is a durable, environmentally-sealed push-pull connector with outstanding user ergonomics. Receptacle target-contact designs are fully sealed, easy to maintain and clean, and immersible to 30 PSI / IP68 in the unmated condition. Spring pin contacts (plug side) are rated to 2 Amps and can withstand virtually unlimited mating cycles. Connectors are temperature tolerant from -55°C to +125°C, with DWV 500 VAC at sea level. The Series 86 is fully tooled, and available in both discrete connectors with solder cup, PCB, and wire termination or as turnkey point-to-point jumpers.

- High-durability unlimited life-cycle performance
- 30 PSI open-face / IP68- level sealing (box side)
- Ergonomic keyed push-pull mating
- High-density micro miniature form factor
- Maintenance-free spring contact inserts
- Integrated EMI/RFI ground spring and shield termination band porch
- High vibration and shock resistant
- Full qualification testing complete and available
Reference
- Overview: Mighty Mouse SealTac™ Miniature Push-Pull Connectors
- ApplicationsSelection GuidePerformance Summary
Related Catalogs
- Mighty Mouse – Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications
- Mighty Mouse Cobra™ – The Ultra-Low Profile EMI/RFI Plug and Backshell Assembly
- Micro 38999 Circular Connectors: Ultra, Micro, and Nano Miniature Interconnect Solutions for Rugged Mil-Aero Applications
- STAR-PAN™ Integrated Soldier Multiport USB Data Hub / Power Distribution Systems and Tactical Interconnects
Mighty Mouse SealTac™ Miniature Push-Pull Connectors
Pressure-Sealed Tactical Soldier Connectors and Jumpers with Maintenance-Free Spring-Loaded Contacts
![]() |
860-051-01
|
![]() |
860-050-06
|
![]() |
860-050-07
|
![]() |
861-001 Cable Jumper Receptacle-to-ReceptacleMighty Mouse SealTac™ Miniature Push-Pull Connectors
|
![]() |
861-002
|
![]() |
861-003
|
![]() |
861-004
|