Super ITS™: Ruggedized RJ45 Ethernet and USB

Super ITS™ - SuperSeal field RJ45 and USB connectors provide high-performance sealing, superior grounding / EMC, and a broader range of contact and wire termination solutions in a ruggedized reverse-bayonet connector package. Commercial protocols supported include Cat 5e Ethernet and USB 2.0

SuperSeal

Super ITS - RJ45 SuperSeal™ Connectors

IP67 Open-Face Rated Connectors with RJ45 Jack, Crimp Contacts, Solder Cups, or PC Tails

SuperSeal

Advanced-performance, precision machined reverse-bayonet connectors for field Ethernet applications providing robust sealing against dust and debris for commercial-grade RJ45 inserts. IP67 rated in the unmated condition. Plug grounding fingers for improved shell-to-shell grounding and EMI protection are standard.

Super ITS 300

Super ITS 300

Rugged reverse-bayonet plugs and receptacles with easy plug-and-play cabling to commercial Cat 5e RJ45 cables.
Super ITS 301

Super ITS 301

Crimp contact connectors
Super ITS 302

Super ITS 302

PC tail connectors
Super ITS 303

Super ITS 303

Solder cup connectors
Super ITS 300H

Super ITS 300H

  • Connector and ZL cable shield banding adapter with shrink boot groove
  • Connector pigtail assembly — with ZL banding adapter and shrink boot
  • Connector with M or PG style adapter for flexible conduit wire protection applications
  • Connector with cable-sealing backshell and optional cable shield termination
Super ITS 330

Super ITS 330

Feedthrough connector with RJ45 jack/jack mating interface

Super ITS - USB SuperSeal™

IP67 Open-Face Rated Connectors for Wire and Printed Circuit Board Terminations Plus Pigtail Cable Assemblies

SuperSeal

Advanced-performance, precision machined reverse-bayonet connectors provide USB 2.0 and USB 1.1 backward-compatibility while providing robust sealing against dust and debris. IP67 rated in the unmated condition with grounding fingers for improved shell-to-shell grounding and EMI protection.

Super ITS 340

Super ITS 340

Rugged reverse-bayonet plugs and receptacles with easy plug-and-play cabling to commercial USB 2.0 Type A cables.
Super ITS 345

Super ITS 345

Connector with USB 2.0 Type A mating interface, accessory threads and crimp contact wire termination
Super ITS 342

Super ITS 342

Receptacle with USB 2.0 Type A mating interface and PC tail contacts
Super ITS 343

Super ITS 343

Receptacle with USB 2.0 Type A mating interface and solder cup contacts
Super ITS 340H

Super ITS 340H

  • USB 2.0 Type A connector and backshell with ZL cable shield termination adapter with shrink boot groove
  • Connector pigtail assembly — with ZL banding adapter and shrink boot
  • Connector with metric thread adapter for flexible conduit wire protection applications
  • Connector with cablesealing backshell and optional cable shield termination
Super ITS 370

Super ITS 370

Feedthrough connector with USB port to port interface