Fast and Reliable Mating
Glenair MIL-DTL-26482 Series I and II Bayonet-Lock Connectors are ideally suited for vacuum chambers and other military and commercial applications that utilize this general purpose medium density cylindrical connector and require helium leak test rates of less than 1x10-7 cc/second. The bayonet mechanism provides fast and easy coupling, especially when the connector is situated in an awkward or hard to reach location. A wide range of available mounting styles — including both narrow and wide flange mounts — provide complete flexibility in interconnect system design. PCB and solder cup contacts allow easy integration and termination to I/O cabling and electronic sub-systems. Glenair MIL-DTL-26482 Type hermetics are interchangeable and intermateable with the wide range of industry-standard bayonet connectors designed around MIL-DTL-26482 and/or qualified to VG 95328, including ITT Cannon KPT.
MIL-DTL-26482 Type
Glenair Hermetic Connector Products
Hermetic Connectors > Section D
MIL-DTL-26482 Series I Type Hermetic
 |
MIL-DTL-26482 Series I Type Hermetic
MS3113 Type
|
 |
MIL-DTL-26482 Series I Type Hermetic
MS3114 Type
|
 |
MIL-DTL-26482 Series I Type Hermetic
MS3112 Type
|
 |
MS3440 Type
|
 |
MIL-DTL-26482 Series I Type Hermetic
|
MIL-DTL-26482 Series II Type Hermetic
 |
MIL-DTL-26482 Series II Type Hermetic
MS3440 Type
|
 |
MIL-DTL-26482 Series II Type Hermetic
MS3442 Type
|
 |
MIL-DTL-26482 Series II Type Hermetic
MS3443 Type
|
 |
MIL-DTL-26482 Series II Type Hermetic
MS3449 Type
|
 |
MIL-DTL-26482 Series II Type Hermetic
|
 |
MIL-DTL-26482 Series II Type Hermetic
|
 |
MIL-DTL-26482 Series II Type Hermetic
|
 |
MIL-DTL-26482 Series II Type Hermetic
|