Hardware Torque Values for Glenair Signature Rectangular Connector Series

Mounting and Mating Torques for:

  • Series 28 HiPer-D
  • Series 79 Micro-Crimp
  • Series 791 Scoop-Proof Rectangular
  • Series 792 High-Speed Rectangular
  • Series 795 RF
Mounting Torques
Mounting torque for a 2-56 thread = 3.0 – 4.0 inch pounds
Mounting torque for a 4-40 thread = 5.0 – 6.0 inch pounds
Mounting torque for a 6-32 thread = 7.0 – 8.0 inch pounds
Mounting torque for a 8-32 thread = 9.0 – 10.0 inch pounds
Mounting torque for  a 10-32 thread = 11.0 – 12.00 inch pounds
Mating Torques
Mating torque for a 2-56 thread = 1.0 – 2.5 inch pounds
Mating torque for a 4-40 thread = 3.5 – 4.0 inch pounds
Mating torque for a 6-32 thread = 5.0 – 6.0 inch pounds
Mating torque for a 8-32 thread = 7.0 – 8.0 inch pounds