![MIL-DTL-38999 Series III Type Environmental Class Composite Connectors](img/f/cover.gif)
Glenair Environmental Class MIL-DTL-38999 Type Connectors in Composite Thermoplastic are Built for a Broad Range of Harsh-Environment Applications
Product Applications
Glenair is recognized as trusted supplier of harsh environment electrical connectors built to the MIL-DTL-38999 standard. This section of the catalog presents a selection of the environmental class MIL-DTL-38999 Series III type solutions produced by Glenair in composite thermoplastic.
Available Insert Arrangements
Based on industry-standard specifications, Glenair's MIL-DTL-38999 derivative environmental class connectors are supplied with insert arrangements IAW MIL-STD-1560, or appropriate sub-sets depending on connector series. Consult factory for available insert arrangements.
Reference
- General Information: MIL-DTL-38999 Series III Type Environmental Class Composite Connectors
- MIL-DTL-38999 Series III Type Environmental Class Connectors Insert Arrangements (IAW MIL-STD-1560 and JSFD08)
- Alternate Keyway Clocking Positions
- Crimp Contact Termination Instructions
- Crimp Tools and Accessories
- MIL-DTL-38999 Series III Pin Contact Selection Guide
- MIL-DTL-38999 Series III Socket Contact Selection Guide
Related Catalog
![]() |
233-105-00
|
![]() |
233-105-07
|
![]() |
233-105-05
|
![]() |
233-105-G6
|
![]() |
233-223
|