50 and 75 ohm Coaxial cable for Use in Radio Frequency and Microwave Applications
Mil-C-17 QPL and Commercial
Series 962
Glenair high-performance Coax cables are constructed with silver plated conductors, insulated with fluoropolymer material, and finished with single or double layers of conductive shielding and appropriate jacket. Ideally suited for demanding military and commercial aerospace applications, these cables offer stable, predictable electrical performance under rugged mechanical and environmental conditions including repeated flexing, abrasion abuse, vibration, extreme temperatures, and exposure to aerospace fluids and chemicals. Glenair cable and contact engineers are available to review specific program requirements including environmental challenges, frequency requirements, loss budget, VSWR, and so on to select the most appropriate cable for every application.
Reference
- Overview: High-Performance Coaxial Cable
- Coaxial Cable
- High-Performance Coaxial Contact Cross-Reference
- MIL-DTL-38999 type and Series 80 Mighty Mouse Coaxial Contact Arrangements
![]() |
962-001TFlex® Low Loss Microwave50 Ohm Coaxial Cable |
![]() |
962-002M17/93 - RG178General-Duty 50 Ohm Coaxial Cable |
![]() |
962-003M17/94 - RG17975 Ohm Coaxial Cable |
![]() |
962-004M17/113 - RG316Low-Loss 50 Ohm Coaxial Cable |
![]() |
962-005M17/152-00001 (RG316-DS)50 Ohm Ultra-High Frequency Coaxial Cable with Double Shield |