The Micro-D Connector for Serious, High-Temperature Applications
Series GHTM
Standard Micro-D connectors are rated for +125°C. Glenair's MWDM Micro-D can withstand +150°C continuous operating temperature and can be upgraded to +200°C if assembled with special high temperature epoxies. But oil, gas and geothermal wells can subject electronic instruments to temperatures as high as +260°C. The GHTM Series Micro-D meets the need for a high density, high performance connector capable of handling this temperature. The GHTM features contacts made from a special alloy that resists softening when exposed to temperatures up to +260°C (500° F). Rugged passivated stainless steel shells and hardware, high temperature liquid crystal polymer (LCP) insulators allow these connectors to survive the most demanding environments. Unique angled mounting ears allow the Well-Master® 260° to fit in confined spaces.
Reference
- Overview: Well-Master 260° High-Temperature Micro-D
- Reference Information / Contact Arrangements
- Materials and specifications
Product Datasheet
![]() |
GHTM Pin/Plug or Socket/Receptacle ConnectorsWell-Master® 260° pre-wired connectors with insulated, +260° C PTFE/Polyamide wire |
![]() |
GHTM Back-to-Back ConnectorsWell-Master® 260° cable assemblies available in plug-to-plug, receptacle-toreceptacle or plug-to-receptacle configurations. Made with +260° C PTFE/Polyamide insulated wire |
![]() |
GHTM Right Angle Printed Circuit Board HeadersWell-Master® 260° right angle, printed circuit board connectors with integral jackpost |
![]() |
Available Connectorized Flex and Rigid Flex Design, Fabrication, Assembly, and Test ServicesStandard design options for integrated (connectorized) flex/rigid flex assemblies |