|
Circular Backshell Assembly Wrenches and Replacement Insert Pads
|
 |
Composite-Hex-Coupling Wrench
|
 |
Composite-Hex-Coupling Wrench |
 |
- These wrenches are made of the following materials:
- Wrench Handle - Aluminum Alloy/Nickel Plate.
- Wedge - Stainless Steel/Passivated.
- Strap - Impregnated Fabric. Straps are 1/2 inch (12.7) in width.
- Replacement straps are available. Specify part number G70515-xx for 12, 18, 24 or 36-inch strap. 24 and 36 inch for double wrap.
- Metric dimensions (mm) are indicated in parentheses.
- Double wrap as shown for heavy duty range.
- Not recommended for composite coupling nuts (use 600-091 or 600-157
|
 |
- TG69
Soft Jaw Pliers
- TG80 Tool Kit
The TG80 Tool Kit is designed for field use with circular electrical connectors. The products included with this kit fit most connectors covered by Military Specifications, and are used for holding during assembly and disassembly of rear clamp and adapter hardware, and to facilitate connector field repairs and servicing. Kit includes 2 TG70 Strap Wrenches, a pair of TG69 Soft Jaw Pliers, a set of parallel jaw pliers and instructions. Also available: Tool kits per MIL-T-83507. Please consult factory for ordering information.
- TG82 Strap Wrench
Strap Wrench 2.50 (63.5) Max Capacity (1/4 Drive) Note: The replacement strap part number is G62748-11. Consult factory for other lengths.
|