MIL-DTL-39029 Crimp, Power and Signal Contacts, Plus the Industry's Broadest Range of Shielded RF Contacts including El Ochito®, Quadrax, Twinax and Coax Designs
Glenair is a QPL supplier of high-performance MIL-DTL-39029 contacts, as well as a manufacturer and supplier of the industry's broadest range of shielded contacts, power contacts, and special-purpose contact technology such as optoelectronic, thermocouple and gas/pneumatic solutions. Glenair's complete range of contacts is available for immediate, same-day shipment, and is supported with appropriate crimp tools, insertion and removal tools and assembly tools to complete the project at hand.
Reference
SuperNine > Contacts and Tools
 |
MIL-DTL-38999 Series III Type Contacts
- D38999 QPL Crimp Contacts
- Extended Durablity (1500 Cycle) D38999 QPL and Commercial Crimp Contacts
- Extended Durability D38999 QPL and Commercial Equivalent Crimp Contacts
- Size #23 Contacts for High-density contact arrangements
- Size #16 Coaxial Contacts
- Size #12 Coaxial Contacts
- Size #12 Pneumatic Contacts
- #8 High Power Contacts
- Size 8 Cavity Optoelectronic Contact
- Size #8 Coaxial Contacts
- Size #8 Concentric Twinax Contacts
- Size #8 Quadrax Contacts
- Thermocouple Contacts
|
 |
GHV-002 kV Seal Plus Size #12 15 kV contacts for Glenair SuperNine and D38999 Series I, III, and IV connectors
- kV Seal Plus with molded-in socket and longer-nose pin for 15 kVDC operation
- Drop-in performance in Glenair Signature SuperNine and MIL-DTL-38999 Series I, III, and IV connectors
|
 |
MIL-DTL-38999 Series III Type Contacts
- How to Terminate, Install, and Remove Crimp Contacts
|
 |
MIL-DTL-38999 Series III Type Environmental Connectors
- 1000BASE-T/10GBASE-T
El Ochito® "White" octaxial contacts provide 10 Gigabit Ethernet in the same size as 100BASE-T Quadrax contact
- SuperSpeed USB
Low-dielectric material. Up to 5 Gbps. 90 ohms. El Ochito® "Blue" octaxial contacts provide an aerospace-grade solution for SuperSpeed USB.
- HDMI, Displayport, SATA
Low-dielectric material. Up to 5 Gbps. 100 ohms. El Ochito® "Red" octaxial contacts provide an aerospace-grade solution for multi-gigabit data rates.
|
 |
MIL-DTL-38999 Series III Type Environmental Connectors
600-280 Tool Kit combines all the tools necessary to terminate El Ochito red, blue, and white contacts. Great for customers looking to terminate el Ochito® contacts to cables. Unit includes portable protective case with cutout foam for ease of transportation. Order by kit level for simplified ordering. Customize tool kit contents to meet your specific requirements. Additional foam cutout cavities allow for easy to upgrade your kit as you increase your el Ochito tool collection.
For full-range of El Ochito Contact Termination/Installation Kit options for other Glenair connector series (ARINC, 792, 28, 801, 805, 806, and 816), please see:
|
 |
MIL-DTL-38999 Series III Type Tools
- Miniature Adjustable Crimp Tools
- Positioners for use with Miniature Adjustable Crimp Tools
- Crimp Tool and Positioner for #12, #16, and #20 Power Contacts, Crimp Adapters
- Crimp Tool and Positioner for #16 Coaxial Outer Contact
- Crimp Tool and Positioner for #12 Coaxial Outer Contact
- Parallel Action Crimp Tool and Hex Die Set for 50 OHM Matched Impedance #12 Coax
|
 |
MIL-DTL-38999 Series III Type Tools
- Contact Insertion and Extraction Tools
- Contact Retention Tester for SuperNine Contacts
- Complete Kit: 859-252-22H4
|
 |
MIL-DTL-38999 Series III Type Weight/Cost-Saving
For reliable sealing of unused contact cavities — without the use of electrical contacts
- Powerful tool in Electrical Wire Interconnect System weight reduction
- Eliminates use of expensive electrical contacts for sealing-only applications
- Leverages connector contact clip for secure retention of the sealing plug—no possibility of FOD
- Easy-to-install single piece design
- Visible quality control / confirmation of cavity fill from back of connector
- EWIS compliant test report available, ref. GT 15-106
|
 |
MIL-DTL-38999 Series III Type Weight/Cost-Saving
Plastic sealing plugs are for use in MIL-DTL-38999 Series III arrangements with size 8 catvities. Optional grommet follower is designed to fit Glenair connector grommet.
|
 |
MIL-DTL-38999 Series III Type Tools
The 601-100 Standard Band-Master ATS® Tool weighs 1.18 lbs., and is designed for standard flat .24" width clamping bands (601-005, 601-040 and 601-049) in a tension range from 100 to 180 lbs. Calibrate at 150 lbs. ± 5 lbs. for most shield terminations. Tool and band should never be lubricated.
- Short Flat 601-005
Short Precoiled 601-006
- Medium Flat 601-040
Medium Precoiled 601-041
- Long Flat 601-049
Long Precoiled 601-050
|
 |
MIL-DTL-38999 Series III Type Tools
- Receptacle Holder
- Plug Holder
|
 |
MIL-DTL-38999 Series III Type Tools
|
 |
MIL-DTL-38999 Series III Type Tools
- Stainless Steel Tool for use with Glenair Composite Backshells
|
 |
MIL-DTL-38999 Series III Type Tools
|