For Long Term Reliability and Improved Interconnect Performance
Protect sensitive interconnect systems and cordsets from water ingress and debris aggregation with Glenair covers and heat shrink boots.
Neoprene or metal covers for QDC and threaded coupling connectors. Neoprene covers are made from fungus-resistant neoprene per ASTM D 2000 BC610Z1. Attachment options: nylon rope for attachment to cable or stainless steel wire rope for attaching to panel with screw.
Heatshrink boots provide strain relief and environmental protection. Shape-memory polymer returns to as-molded shape when heat is applied. A Semi-rigid high performance elastomer resists high temperature and withstands exposure to petroleum-based fluids and fuels. Also available with non-halogenated flame-retardant polyolefin for use where limited fire hazard is required.
Reference
![]() |
667-356 Receptacle and 667-357 PlugMetal Covers for Series 880 QDC Connectors |
![]() |
667-366 Receptacle and 667-362 PlugCovers for Series 881 Threaded Connectors |
![]() |
889-004 Plug & 889-005 ReceptacleDust Covers for Series 880 QDC Connectors |
![]() |
889-006 Plug & 889-007 ReceptacleDust Covers for Series 881 Threaded Connectors |
![]() |
889-014 RPM & 889-015 FPMRubber Dust Covers for Series 880 and 881 Receptacles |
![]() |
770-031Straight Heat Shrink Boot |
![]() |
770-031Right Angle Heat Shrink Boot |
![]() |
600-192 and 600-202Spanner Nut and Spanner Tool |
![]() |
601-108Band-Master™ ATS Nano Banding Tool |
![]() |
SuperFly® to AlphaLink® Flex JumpersRecommended Connector Pairs Series 171 |