El Ochito® Blue
El Ochito® Blue provides 90 Ohm differential impedance for SuperSpeed USB. Ideal for USB 3.0 applications in hostile environments with temperature extremes, vibration, electromagnetic interference, as well as moisture exposure. Designed for use with high performance aerospace grade USB 3.0 cable. Available with secure threaded coupling or push-pull QDC mating.
SuperFly® Datalink > Blue
Quick Disconnect for USB 3.0
 |
Integral backshell and cable grommet. Supplied as unassembled kit for termination to USB 3.0 cable. Mates with 882-010, -013, -016, -039.
|
 |
882-010 Cable Receptacle
Integral backshell and cable grommet. Supplied as unassembled kit for termination to USB 3.0 cable. Mates to 882-009, -018, -033, -036.
|
 |
882-036 Panel Mount Plug
Integral backshell and cable grommet. Supplied as unassembled kit for termination to USB 3.0 cable. Mates to 882-010, -013, -016, -039.
|
 |
882-039 Panel Mount Receptacle
Integral backshell and cable grommet. Supplied as unassembled kit for termination to USB 3.0 cable. Mates to 882-009, -018, -033, -036.
|
 |
Rear panel jam-nut mount plug with O-ring seals and epoxy potting for watertight sealing. Mates with 882-010, -013, -016, -039.
|
 |
Rear panel mount, jam-nut receptacle with O-ring seals and epoxy potting for watertight sealing. Mates with 882-009, -018, -033, -036.
|
 |
Rear panel mount, jam-nut plug with O-ring seals and epoxy potting for watertight sealing. Mates with 882-010, -013, -016, 039.
|
 |
882-016 90° PCB Receptacle
Rear panel mount, jam-nut receptacle with O-ring seals and epoxy potting for watertight sealing. Mates with 882-009, -018, -033, -036.
|
 |
8572-0006 Cordset, Single-ended
Pre-wired with aerospace-grade or commercial-grade USB 3.0 cable. Cable has Superfly connector on one end, other end is unterminated.
|
 |
8572-0007 Cordset, Double-ended
Pre-wired with aerospace-grade or commercial-grade USB 3.0 cable. Cable has Superfly plug on one end and receptacle on the other end.
|
 |
Pre-wired patchcord with commercial-grade USB 3.0 cable. Cable has Superfly connector on one end, opposite end is standard USB connector.
|
Threaded Coupling for USB 3.0
 |
Integral backshell and cable grommet. Supplied as unassembled kit for termination to USB 3.0 cable. Mates with 882-012, -014, -015, and -042.
|
 |
882-014 Cable Receptacle
Integral backshell and cable grommet. Supplied as unassembled kit for termination to USB 3.0 cable. Mates with 882-011.
|
 |
882-042 Panel Mount Receptacle
Integral backshell and cable grommet. Supplied as unassembled kit for termination to USB 3.0 cable. Mates with 882-011.
|
 |
Rear panel mount, jam-nut receptacle with O-ring seals and epoxy potting for watertight sealing. Mates with 882-011.
|
 |
882-015 90° PCB Receptacle
Rear panel mount, jam-nut receptacle with O-ring seals and epoxy potting for watertight sealing. Mates with 882-011.
|
 |
8572-0010 Cordset, Single-ended
Pre-wired with aerospace-grade or commercialgrade USB 3.0 cable. Cordset has SuperFly connector on one end, opposite end is unterminated.
|
 |
8572-0011 Cordset, Double-ended
Pre-wired with aerospace-grade or commercial-grade USB 3.0 cable. Cordset has SuperFly plug on one end and receptacle on opposite end.
|
 |
Pre-wired with commercial-grade USB 3.0 cable. Cable has standard USB connector on one end, other end is SuperFly connector
|
90 Ohm USB 3.0 Cables
 |
- 963-110 Aerospace Grade SuperSpeed USB Cable
High-performance, high-temperature cable delivers dependable signal integrity over longer cable lengths. Fluoropolymer jacket can be laser-marked. Low-skew SuperSpeed data pairs have individual braid shields. -65° to +200°C.
- 963-118 Commercial Grade SuperSpeed USB Cable
90 Ohm commercial-grade cable features PVC jacket. SuperSpeed data pairs feature low dielectric constant foamed PE insulation. Each SuperSpeed pair has an aluminized polyester shield. Overall shield is aluminum foil and aluminum wire braid.
|