EMI/RFI Backshells with Heat Shrink Termination (HST) Sleeves Provide Superior Shielding Performance and Effectiveness in Shielded Twisted Pair Cable Applications
The unique StarShield™ configuration completely eliminates "standing antenna" problems common with pigtail shield termination systems. The backshell utilizes familiar heat shrink termination (HST) sleeve technology for fast and reliable termination of shielding — even with dissimilar wire types and gauges. The internal configuration of the StarShield™ features a tapered split-ring that fits snugly into the conically machined backshell or a lightweight band-terminated compression system adapter. Available fittings include overbraid termination, conduit or shrink-boot adapters. Available for all standard MIL-AERO circular connector series, and many popular rectangular connector series. Environmental sealing, self-locking coupling nuts standard on StarShield™ backshells for select popular connector series. Optional shrink boots also available. StarShield™ termination technology can be adapted to additional connector/backshell types not shown.
Reference
![]() |
470-013StarShield™ EMI/RFI Shield Termination Backshell for MIL-DTL-83723 Series I & III, 5015 MS400 Series, AS81703Series 3, and MIL-C- 26482 Series 2 |
![]() |
470-015StarShield™ EMI/RFI Shield Termination Backshell for MIL-DTL-83723 Series I & III, 5015 MS400 Series, AS81703Series 3, and MIL-C- 26482 Series 2 |
![]() |
470-013StarShield™ EMI/RFI Shield Termination Backshell for MIL-DTL-38999 Series I and II Connectors |
![]() |
470-015StarShield™ EMI/RFI Shield Termination Backshell for MIL-DTL-38999 Series I and II Connectors |
![]() |
470-013StarShield™ EMI/RFI Shield Termination Backshell for MIL-DTL-38999 Series III and IV Connectors |
![]() |
470-014StarShield™ Extended Length EMI/RFI Shield Termination Backshell for MIL-DTL-38999 Series III and IV Connectors |
![]() |
470-015StarShield™ EMI/RFI Shield Termination Backshell for MIL-DTL-38999 Series III and IV Connectors |
![]() |
470-017StarShield™ EMI/RFI Composite Backshell for MIL-DTL-38999 Series III and IV Connectors |
![]() |
470-019StarShield™ EMI/RFI Split Termination Backshell for MIL-DTL-38999 Series III and IV Connectors |
![]() |
470-020StarShield™ EMI/RFI Split Composite Backshell for MIL-DTL-38999 Series III and IV Connectors |
![]() |
477-004StarShield™ Enviromental EMI/RFI Extended Length Shield Termination BackshellFor MIL-DTL-38999 Series III & IV Connectors |
![]() |
477-005StarShield™ 90° EMI/RFI Shield Termination BackshellFor MIL-DTL-38999 Series III & IV Connectors |
![]() |
477-006StarShield™ 30° EMI/RFI Shield Termination BackshellFor MIL-DTL-38999 Series III & IV Connector |
![]() |
477-007StarShield™ EMI/RFI Shield Termination BackshellFor MIL-DTL-38999 Series III & IV connectors |
![]() |
477-008StarShield™ 30° Environmental EMI/RFI Shield Termination Backshell for MIL-DTL-38999 Series III & IV Connectors |
![]() |
477-009StarShield™ EMI/RFI Shield Termination Backshell For MIL-DTL-38999 Series III & IV Connectors |
![]() |
470-021StarShield™ environmental EMI/RFI Shield Termination Backshell for 800 Series Mighty Mouse Connectors |
![]() |
477-013StarShield™ Extended Length EMI/RFI Shield Termination Backshell for 800 Series Mighty Mouse Connectors |
![]() |
527-448StarShield™ Non-Enviromental EMI/RFI Backshell Assembly for size 2 ARINC 600 series connector |
![]() |
527-449StarShield™ EMI/RFI Backshell Assembly for size 2 ARINC 600 series connector |
![]() |
527-450StarShield™ EMI/RFI Shield TerminationBackshell Assembly For Collins SGA3 Connector |
![]() |
550-089StarShield™ EMI/RFI Shield TerminationBackshell Assembly for MIL-DTL-24308 D-Subminiature |