Hold-Down and Release Mechanisms for Space Applications: HDRM's, Pin Pushers, Pin Puller and other Space Mechanisms

Hold-Down and Release Mechanisms for Space Applications: HDRM's, Pin Pushers, Pin Puller and other Space Mechanisms

Non-explosive light, medium, and heavy-duty HDRMs, pin pullers and pin pushers for spacecraft satellite hold down and release. Special-purpose ultra-lightweight small form-factor split-spool single event release mechanisms with refurbishable fuse wire for CubeSat and NanoSat deployment as well as antenna, solar array, reflector, boom, and mast release.

Series 06Series GSS500

Hold-Down and Release Mechanisms are electromechanical devices used in the deployment of satellites and other payloads in space. Supplied in various formats and measured-release preloads, the devices are optimized for foolproof release-reliability with built-in mechanical and electrical redundancy. In non-pyrotechnic HDRMs, the planned release of the deployable satellite/payload is activated by a pre-determined value of electrical current to a fuse-wire system which causes the wire to break under tension and allows a pre-loaded mechanical bolt to actuate.

Glenair's line of low-shock, redundant and non-redundant space mechanisms includes both North American manufactured HDRM devices as well as an EU Series of HDRMs manufactured in accordance with ESA standards and local market requirements. We also offer a family of pin pushers and pin pullers. Customer-defined housing and mounting configurations are available. Consult factory for specific device TR level and qualification test reports.

  • Pyrotechnic-free alternative for single event release of deployable space systems
  • Single-use, user-serviceable, and refurbishable units
  • Standard catalog as well as custom designs
  • Not susceptible to transient and noise (EMI / EMP / ESD / RFI) inputs
  • Extended temperature ranges: -150°C to +150°C
  • EU Series HDRMs IAW ECSS-E-ST-33-01C

Reference

Datasheet


Non-Redundant Circuit Hold-Down Release Mechanism, Light-Duty, 061-002

061-002
Non-Redundant Circuit Hold-Down Release Mechanism, Light-Duty

5 lb. (Delrin) or 20 lb. (Stainless Steel) release preload
Non-redundant circuit

Non-Redundant Circuit Hold-Down Release Mechanism, Light-Duty, 061-014

061-014
Non-Redundant Circuit Hold-Down Release Mechanism, Light-Duty

24 lb. release preload
Non-redundant circuit • side load

Redundant Circuit Hold-Down Release Mechanism, Medium-Duty, 061-007

061-007
Redundant Circuit Hold-Down Release Mechanism, Medium-Duty

600 lb. release preload
Redundant circuit

Redundant Circuit Hold-Down Release Mechanism, Medium-Duty, 061-025

061-025
Redundant Circuit Hold-Down Release Mechanism, Medium-Duty

600 lb. release preload
Redundant circuit, metric thread

Redundant Circuit Hold-Down Release Mechanism, Medium-Duty, 061-006

061-006
Redundant Circuit Hold-Down Release Mechanism, Medium-Duty

1000 lb. release preload
Redundant circuit

Redundant Circuit Hold-Down Release Mechanism, Medium-Duty, 061-024

061-024
Redundant Circuit Hold-Down Release Mechanism, Medium-Duty

1000 lb. release preload
Redundant circuit, metric thread

Electrically Redundant Hold-Down Release Mechanism, Medium-Duty, 061-005

061-005
Electrically Redundant Hold-Down Release Mechanism, Medium-Duty

2500 lb. release preload
Redundant circuit

Redundant Circuit Hold-Down Release Mechanism, Medium-Duty, 061-023

061-023
Redundant Circuit Hold-Down Release Mechanism, Medium-Duty

2500 lb. release preload
Redundant circuit, metric thread

Redundant Circuit Hold-Down Release Mechanism, Medium Duty, 061-022

061-022
Redundant Circuit Hold-Down Release Mechanism, Medium Duty

4000 lb. release preload
Redundant circuit

Non-Redundant Circuit, Hold-Down Release Mechanism, Medium-Duty, 061-017

061-017
Non-Redundant Circuit, Hold-Down Release Mechanism, Medium-Duty

Low profile 300 lb. release preload
Non-redundant circuit

Redundant Circuit Hold-Down Release Mechansim, Heavy-Duty, 062-002

062-002
Redundant Circuit Hold-Down Release Mechansim, Heavy-Duty

5000 lb. release preload
Redundant circuit

Electrically Redundant Hold-Down Release Mechansim, Heavy-Duty, 063-001

063-001
Electrically Redundant Hold-Down Release Mechansim, Heavy-Duty

8750 lb. release preload
Redundant circuit

Electrically Redundant Hold-Down Release Mechanism, Heavy-Duty, 064-001

064-001
Electrically Redundant Hold-Down Release Mechanism, Heavy-Duty

12,500 lb. release preload
Redundant circuit

Electrically Redundant Hold-Down Release Mechanism, Heavy-Duty, 064-006

064-006
Electrically Redundant Hold-Down Release Mechanism, Heavy-Duty

20,000 lb. release preload
Redundant circuit

Non-Redundant Circuit Pin Pusher Mechansim, Light-Duty, 061-010

061-010
Non-Redundant Circuit Pin Pusher Mechansim, Light-Duty

6 lb. push force
Non-redundant circuit

Non-Redundant Circuit Pin Puller Mechanism, Light-Duty, 061-009

061-009
Non-Redundant Circuit Pin Puller Mechanism, Light-Duty

12 lb. pull force
Non-redundant circuit

Non-Redundant Circuit Pin Puller Mechanism, Light-Duty, 061-012

061-012
Non-Redundant Circuit Pin Puller Mechanism, Light-Duty

18 lb. pull force
Non-redundant circuit

Electrically Redundant Pin Puller Mechanism, Medium-Duty, 061-013

061-013
Electrically Redundant Pin Puller Mechanism, Medium-Duty

50 lb. pull force
Redundant circuit

EU Series Hold-Down Release Mechanism (HDRM)

11kN Release Preload, Electrical, GSS500-000001

GSS500-000001
11kN Release Preload
Electrical

  • Pyrotechnic-free alternative (low-shock fuse-wire) for single-event release of deployable space systems
  • Electrical actuation: 4 Amperes
  • User-serviceable and refurbishable units
  • Ruggedized against transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature range: -150°C to +150°C
  • Easy 15-minute on-site refurbish, order refurbishment initiator P/N GSS501-000001
HDRM EU Series
11 kN Release Preload, Mechanical Release Unit (MRU), GSS500-000002

GSS500-000002
11 kN Release Preload
Mechanical Release Unit (MRU)

  • Mechanical release unit for functional, ground testing only to save resources and time
  • MRU unit fulfill one-by-one the geometrical interface of the flight hardware
  • Easy resettable, up to 30 times usage tested, continued usage expected
  • Not dedicated for thermal, dynamic or shock tests
HDRM EU Series
18 kN Release Preload, Electrical, GSS500-000003

GSS500-000003
18 kN Release Preload
Electrical

  • Pyrotechnic-free alternative (low-shock fuse-wire) for single-event release of deployable space systems
  • Electrical actuation: 4 Amperes
  • User-serviceable and refurbishable units
  • Ruggedized against transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature range: -150°C to +150°C
  • Easy 15-minute on-site refurbish, order refurbishment initiator P/N GSS501-000002
HDRM EU Series
1.5 kN Release Preload, Electrical, GSS500-000005

GSS500-000005
1.5 kN Release Preload
Electrical

  • Pyrotechnic-free alternative (low-shock fuse-wire) for single-event release of deployable space systems
  • Electrical actuation: 4 Amperes
  • User-serviceable and refurbishable units
  • Ruggedized against transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature ranges: -150°C to +150°C
  • Easy 15-minute on-site refurbish, order refurbishment initiator P/N GSS501-000004
HDRM EU Series
12 kN Release Preload, Electrical, GSS500-000008

GSS500-000008
12 kN Release Preload
Electrical

  • Pyrotechnic-free alternative (low-shock fuse-wire) for single-event release of deployable space systems
  • Electrical actuation: 4 Amperes
  • User-serviceable and refurbishable units
  • Ruggedized against transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature ranges: -150°C to +150°C
  • Easy 15-minute on-site refurbish, order refurbishment initiator P/N GSS501-000006
HDRM EU Series
18 kN Release Preload, Mechanical Release Unit (MRU), GSS500-000009

GSS500-000009
18 kN Release Preload
Mechanical Release Unit (MRU)

  • Mechanical release unit for functional, ground testing only to save resources and time
  • MRU unit fulfill one-by-one the geometrical interface of the flight hardware
  • Easy resettable, up to 30 times usage tested, continued usage expected
  • Not dedicated for thermal, dynamic or shock tests
HDRM EU Series
1.5 kN Release Preload, Mechanical Release Unit (MRU), GSS500-000010

GSS500-000010
1.5 kN Release Preload
Mechanical Release Unit (MRU)

  • Mechanical release unit for functional, ground testing only to save resources and time
  • MRU unit fulfill one-by-one the geometrical interface of the flight hardware
  • Easy resettable, up to 30 times usage tested, continued usage expected
  • Not dedicated for thermal, dynamic or shock tests
HDRM EU Series
24 kN Release Preload, Electrical, GSS500-000011

GSS500-000011
24 kN Release Preload
Electrical

  • Pyrotechnic-free alternative (low-shock fuse-wire) for single-event release of deployable space systems
  • Electrical actuation: 4 Amperes
  • User-serviceable and refurbishable units
  • Ruggedized against transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature ranges: -150°C to +150°C
  • Easy 15-minute on-site refurbish, order refurbishment initiator P/N GSS501-000007
HDRM EU Series
GSS500-000016, 3 kN Release Preload, Electrical

GSS500-000016
3 kN Release Preload
Electrical

  • Pyrotechnic-free alternative (low-shock fuse-wire) for single-event release of deployable space systems
  • Electrical actuation: 4 Amperes
  • User-serviceable and refurbishable units
  • Ruggedized against transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature ranges: -150°C to +150°C
  • Easy 15-minute on-site refurbish, order refurbishment initiator P/N GSS501-000009
HDRM EU Series
6 kN Release Preload, Electrical, GSS500-0006kN

GSS500-0006kN
6 kN Release Preload
Electrical

  • Pyrotechnic-free alternative (low-shock fuse-wire) for single-event release of deployable space systems
  • Electrical actuation: 4 Amperes
  • User-serviceable and refurbishable units
  • Ruggedized against transient and noise (EMI/EMP/ESD/RFI) inputs
  • Extended temperature ranges: -150°C to +150°C
  • Easy 15-minute on-site refurbish
HDRM EU Series