Micro-D EMI backshells are used to ground cable shields for electromagnetic compatibility, and to provide strain relief and mechanical protection of wire-to-connector terminations. These backshells are made out of aluminum alloy or composite thermoplastic. Electroless nickel is the most widely used finish. These backshells are compatible with industry-standard metal shell M83513 type connectors.
Reference
Space-Grade Backshells and Shielding Accessories > Micro-D
On this page...
Solid Shell Lightweight Aluminum EMI/RFI and Straing-Relief Backshells
 |
Banding porch platform for shield termination with Band-Master ATS® Standard or Micro bands. Round cable entry. Top, side, 45° or dual 45° entry options. |
 |
Banding porch platform for shield
termination with Band-Master ATS® Standard or Micro bands. Dual round cable entry. |
 |
Qwik-Ty arm for cable strain relief. Round cable entry. Top, Side, or 45° entry options. |
Solid Shell Ultra Lightweight Composite EMI/RFI Backshell
 |
High-strength, ultra lightweight composite thermoplastic. Electroless Nickel plated for EMI shielding effectiveness. Banding porch platform for shield termination with Band-Master ATS® Micro bands. Round cable entry. Top, Side, or 45° entry options. |
Solid Shell Lightweight ALuminum EMI/RFI Backshells, Elliptical Entry
 |
Banding porch platform for shield termination with Band-Master ATS® Micro bands. Elliptical cable entry. Top or Side entry options. |
 |
Banding porch platform for shield termination with Band-Master ATS® Micro bands. Elliptical cable entry. 45° entry. |
Split Shell Lightweight Aluminum EMI/RFI Backshell, Elliptical Entry
 |
Split construction with screwlocks for easy assembly: connectors can be fully mated before hardware is fastened. Banding porch platform for shield termination with Band-Master ATS® bands. Elliptical cable entry. |
Lightweight Aluminum Saddle-Bar Type Cable Clamp Strain Relief Blackshells
 |
Saddle bar clamp with silicone pads for easy installation of flat cable bundle |
 |
Saddle bar clamp for easy installation of round cable bundle |
Other Micro-D Connector Accessories
 |
Shorting can backshell for protection of stand-alone connectors. Lightweight aluminum with lanyard attachment options. |
 |
Potting shell for easy encapsulation of solder-cup wire terminations. Lightweight aluminum. |
 |
Lightweight aluminum protective cover for Micro-D plug or receptacle connectors with a variety of lanyard rope attachment options. |