MIL-DTL-24308
D-Sub EMI backshells are used to ground cable shields for electromagnetic compatibility, and to provide strain relief and mechanical protection of wire-to-connector terminations. These backshells are made out of aluminum alloy or composite thermoplastic. Electroless nickel is the most widely used finish. These backshells are compatible with industry-standard metal shell M24308 type connectors.
Reference
Space-Grade Backshells and Shielding Accessories > D-Subminiature
On this page...
Solid Shell Low-Profile Flange Lightweight Aluminum, Trapezoidal EMI/RFI Backshells
Note: These accessories do not accommodate connectors with flange tabs
 |
Banding porch platform for shield termination with Band-Master ATS® bands. Top, Round cable entry. |
 |
Banding porch platform for shield termination with Band-Master ATS® Standard or Micro bands. Qwik-Ty strain relief option. Round cable entry. Side and 45° entry options. |
 |
Banding porch platform for shield termination with Band-Master ATS® Standard or Micro bands. Qwik-Ty strain relief option. Long side, round cable entry. |
 |
Banding porch platform for shield termination with Band-Master ATS® Standard or Micro bands. Qwik-Ty strain relief option. Short side, Round cable entry. |
 |
Banding porch platform for shield termination with Band-Master ATS® Micro bands. Top, Elliptical cable entry. |
 |
Shorting can / potting shell |
 |
Protective cover |
Solid Shell Standard Flange Lightweight Aluminum EMI/RFI Backshells
 |
Banding porch platform for shield
termination with Band-Master ATS® bands. Qwik-Ty strain relief option. Round or Elliptical, Top, Side, End, and 45° cable entry options. |
 |
Banding porch platform for shield termination with Band-Master ATS® bands. Dual, Top, Round cable entry. |
 |
Cone-and-ring shield termination (nonbanding). Strain-relief cable clamp. Round cable entry. Top, Side, or End entry options. |
 |
Saddle bar clamp with silicone pads for easy installation of flat cable bundle |
 |
Shorting can backshell for protection of stand-alone connectors. Lightweight aluminum with lanyard attachment options. |
 |
Shorting can backshell for protection of stand-alone connectors. Lightweight aluminum. |
EMI/RFI Split-Shell Standard Flange Banding Backshell with Removable Banding Porches
 |
Split construction with separable banding platforms (allows inspection of wire-toconnector termination without disrupting cable shield termination). Round or Elliptical cable entries. Configurable with 1, 2, or 3 cable entries. Captive jackscrews. |
Split Shell EMI/RFI Backshells with Variable-Length Shroud for Connector Protection
For Panel or Cable Connectors
 |
Aluminum construction with banding porch platform for shield termination with Band-Master ATS® bands. Top, Side, and End Round cable entry. For panel mount and cable-to-cable connectors. |
 |
Lightweight composite thermoplastic construction with banding porch platform for shield termination with Band-Master ATS® bands. Top, Side, and End Round cable entry. For panel mount and cable-to-cable connectors. |
Lightweight, Low-Profile Backshells for Glenair Signature Series 28 Hiper-D High-Performance M24308 Intermateable Connectors
 |
Low profile split shell EMI backshell, Elliptical entry. Top and Side entry options |
 |
Low profile solid shell EMI backshell, Elliptical entry. Top and Side entry options |
 |
Low profile solid shell EMI backshell, Elliptical entry, panel mount. Top, Side, and 45° entry options |
ESA/ESCC-to-Glenair Part Number Cross-Reference
 |
For space-grade ESA-specified rectangular
connectors |
Glenair Improved Designs for Removable-Entry and Cable Clamp Rectangular Backshells
 |
Glenair's improved-design two-piece backshells, with IS-Sommer cross-reference |