![Composite Thermoplastic EMI/EMP Junction Boxes](img/e/cover.jpg)
![PALS Approved](/img/icon/pals.jpg)
Glenair Composite Electrical Boxes Resist Corrosion and Reduce Costly and Time-Consuming Maintenance
Fleet managers are encouraged to replace corroded or leaking electrical metal boxes with their composte counterparts. Glenair composite boxes eliminate the costly repeated need to remove corroded metal boxes, re-preserve the ship's hull, installing a new box, and re-connecting the electrical system. Widespread use of Glenair composite boxes can eliminate the need for ships to paint, repair and replace topside electrical boxes.
Glenair composite boxes provide corrosion-resistant alternatives to the metal boxes listed in MIL-T-24649 that covers most standard telephone boxes and MIL-E-24142. Glenair composite boxes were developed to replace metal boxes on a one-for-one form fit and function basis.
Glenair PALS Approved Interconnect Technologies reduce assembly process-time and skilled labor requirements in EWIS applications.
Reference
![]() |
147-021XMS-02(NSN: 5935-01-572-6657) (Symbol 2842)Dual Sound Powered Composite Telephone Box |
![]() |
147-022XMS-01(NSN: 5935-01-572-5487) (Symbol 2841)Single Sound Powered Composite Telephone Box |
![]() |
147-021XMS-03(NSN: 5935-01-572-5631) (Symbol 2843)Single Sound Powered Composite Telephone Box |
![]() |
140-060XMS-01(NSN: 5975-01-556-7957)10 Terminal Grounded Composite Junction Box 15 Ft. Submersion |
![]() |
140-060XMS-02(NSN: 5975-01-557-2672)Grounded Composite Junction Box 15 Ft. Submersion |
![]() |
140-060XMS-03(NSN: 5975-01-557-2679)Grounded Composite Junction Box 15 Ft. Submersion |
![]() |
140-060XMS-05(NSN: 5975-01-556-7948)Grounded Composite Junction Box 15 Ft. Submersion • Size 4.3 × 4.8 × 2.9 |
![]() |
147-023XMS-02(NSN: 5940-01-557-2667) (Symbol 1099.1)SNR, 15 Amp, 115 V Blade Type Receptacle Composite Box Grounded • Size 4.3 × 4.8 × 2.9 |
![]() |
147-023XMS-01(NSN: 5940-01-557-2645)15 Amp, 115 V Blade Type Receptacle Composite Box Grounded • Size 4.3 × 4.8 × 2.9 |
![]() |
147-032XMS-0005G(NSN: 5940-01-557-2719) (Symbol 101)125 AMP Blade Type Receptacle Composite Electrical Box Grounded |
![]() |
147-033XMS-0003(NSN: 5940-01-557-2725)EMI/Environmental Composite Electrical Box for MS3402 Receptacle Connector • Grounded |
![]() |
147-020XMS-02(NSN: 5975-01-556-9504)Dual Electrical Blade Type Receptacle Composite Box 15 Amp, 125 Volt 60 Hz, Grounded • Size 6.0 × 5.2 × 3.4 |
![]() |
147-020XMS-05(NSN: 5940-01-557-2634)Dual Electrical Blade Type Receptacle Composite Box 15 Amp, 115 Volt 60 Hz, Grounded • Size 6.8 × 5.9 × 4.25 |
![]() |
147-065XMS-**(See Table I for NSN Designator)Replacement Lid Assembly for Glenair Composite Box Enclosures |
![]() |
630-038XO-01K(See Table I for NSN Designator)Composite Box Cover Assembly for 147-020 and 147-021 Composite Boxes |
![]() |
227-059XO-04W(NSN: 5935-01-558-3700)Composite Jam Nut Mount Receptacle Connector Sound Power • MIL-T-24649/7 |