New MIL-PRF-24758A Specification
When we set out to design an innovative conduit system to meet the requirements of the new MIL-PRF-24758A specification, we had a simple goal in mind: create a conduit system which was easy to install, easy to maintain and tough enough to perform in even the harshest ocean environments. The results couldn't be better. Our new qualified MIL-PRF-24758A Conduit system with its "BlueJacket" weatherproof jacketing exceeds the performance specifications for improved waterproof sealing, improved corrosion protection, and improved electromagnetic shielding. In fact, we believe no other conduit system can match the quality and performance of our new "Bluejacket" system. The U.S. Navy has cast its vote: Glenair's MIL-PRF-24758A conduit systems are the first products approved by the Navy under the new specification for topside use in new ship construction, new installations, future repairs, overhauls and modernization. The refrence message is COMNAVSEASYSCOM 2713107 December 06.
"Only Rigid Conduit and Conduit Systems that Meet the Performance Requirements of MIL-PRF-24758A are Approved for Topside Use..."
– US Department of the Navy
Glenair's "BlueJacket" weatherproof conduit is halogen free, flame resistant, and functional to 260°C. "BlueJacket" far surpasses the accelerated solar weathering standards under IEC 60068-2-5. Glenair's "BlueJacket" tested to 56 accelerated days, equivalent to 53 years of solar exposure. Our new fittings and adapters are equally impressive. The nickel plated 316L stainless steel components are equipped with rotatable couplings to simplify field installation. The design also offers improved environmental sealing and improved metal-to-metal termination of EMI shielding.
Reference
- Product Features
- Conduit Component Selection Guide
- Material Specification
- Now Available: New Ultra-Lightweight Qualified MIL-PRF-24758A(SH) Conduit Fittings
- Termination Instructions
Band-Master ATSĀ® Cable Shield Termination and Removal Process Videos
![]() |
MIL-PRF-24758-*EMI/EMP Shielding Conduit with Glenair BlueJacket |
![]() |
MIL-PRF-24758-2Straight Conduit Fitting |
![]() |
MIL-PRF-24758-345° Conduit Fitting |
![]() |
MIL-PRF-24758-490° Conduit Fitting |
![]() |
MIL-PRF-24758-5Straight Conduit to Panel Fitting |
![]() |
MIL-PRF-24758-6Straight Conduit to Tapered Pipe Thread Fitting |
![]() |
MIL-PRF-24758-7Straight Conduit to Stuffing Tube |
![]() |
MIL-PRF-24758-8Straight Conduit-to-Conduit Fitting |
![]() |
MIL-PRF-24758-9Adapter for MS3100 Series MIL-DTL-5015 Connectors |
![]() |
MIL-PRF-24758-10Adapter for Triaxial Connectors |
![]() |
MIL-PRF-24758-11Adapter for Coaxial Connectors |
![]() |
MIL-PRF-24758-12Adapter for MIL-C-26482Solder Type Series I Connectors |
![]() |
MIL-PRF-24758-13Adapter for MS-3155 Type Connectors |
![]() |
MIL-PRF-24758-14Adapter for MIL-DTL-28840 Connectors |
![]() |
MIL-PRF-24758-15Adapter for MIL-S-24235 Stuffing Tubes |
![]() |
MIL-PRF-24758-16Adapter for Miscellaneous Fittings |
![]() |
MIL-PRF-24758-17Adapter for Tapered Pipe Thread |
![]() |
MIL-PRF-24758-18Adapter for Straight Pipe Thread |
![]() |
MIL-PRF-24758-19Adapter for Panel Termination |
![]() |
MIL-PRF-24758-20Adapter for MIL-DTL-38999 Connectors |
![]() |
MIL-PRF-24758-21Adapter for MIL-DTL-22992 Connectors |
![]() |
MIL-PRF-24758-22For Glenair 22 Series Adapters |
![]() |
MIL-PRF-24758-23Union Fitting |
![]() |
MIL-PRF-24758-24Individual Termination Adapter |
![]() |
MIL-PRF-24758-25Adapter for Panel Termination |
![]() |
MIL-PRF-24758-26Adapter for Panel Termination |
![]() |
MIL-PRF-24758-2790° Adapter for Tapered Pipe Thread |
![]() |
MIL-PRF-24758-28Straight Conduit Fitting to PEEK Conduit |
![]() |
MIL-PRF-24758-29Adapter for Miscellaneous Termination |
![]() |
MIL-PRF-24758-3090° Elbow for MIL-S-24235 Stuffing Tubes |
![]() |
MIL-PRF-24758-31Adapter for PG Thread |
![]() |
MIL-PRF-24758-3290° Transition |
![]() |
MIL-PRF-24758-3390° Elbow for Panel Termination |
![]() |
MIL-PRF-24758-3445° Transition |
![]() |
MIL-PRF-24758-3590° Elbow for Connectors Listed in Table I |
![]() |
MIL-PRF-24758-3645° Elbow for Connectors Listed in Table I |
![]() |
MIL-PRF-24758-37Adapter for VG94234 Reverse Bayonet Connector |
![]() |
MIL-PRF-24758-38Straight MIL-S-24235 Stuffing Tube Adapter to NPT Pipe Thread |
![]() |
MIL-PRF-24758-3945° Elbow • Conduit to Stuffing Tube |
![]() |
MIL-PRF-24758-4090° Elbow • Conduit to Stuffing Tube |
![]() |
MIL-PRF-24758-4190°, 45° or Straight User Installable Connector Adapters for Glenair MIL-PRF-24758 Series Conduit |
![]() |
MIL-PRF-24758-42Straight Adapter for Metric Thread |
![]() |
MIL-PRF-24758-43Straight Adapter • Conduit to Panel Termination |
![]() |
MIL-PRF-24758-4445° Elbow • Conduit To Panel Termination |
![]() |
MIL-PRF-24758-4590° Elbow • Conduit To Panel Termination |
![]() |
MIL-PRF-24758-4645° Elbow • Conduit to Tapered Pipe Thread |
![]() |
MIL-PRF-24758-4790° Elbow • Conduit to Tapered Pipe Thread |
![]() |
MIL-PRF-24758-48Mighty Mouse Connector AdapterUser Installable for Glenair MIL-PRF-25758 Conduit |
![]() |
MIL-PRF-24758-49User Installable Backshell with Band Termination Porch to MIL-PRF-24758 Conduit |
![]() |
MIL-PRF-24758-50Cable Shield Grounding Adapter |
![]() |
MIL-PRF-24758-51Adapter for Tapered Pipe Thread |
![]() |
MIL-PRF-24758-52Adapter for MIL-C-22992 ConnectorsUser Installable for Glenair MIL-PRF-25758 Conduit |
![]() |
MIL-PRF-24758-53Adapter for MIL-C-26482 Series I ConnectorsUser Installable for Glenair MIL-PRF-25758 Conduit |
![]() |
MIL-PRF-24758-54Adapter for MIL-C-28840 ConnectorsUser Installable for Glenair MIL-PRF-25758 Conduit |
![]() |
MIL-PRF-24758-55Straight, 90° or 45° Adapter for Tapered Pipe Thread |
![]() |
MIL-PRF-24758-5690° Adapter for MIL-C-26482 Series I ConnectorsEMI/RFI to Glenair MIL-PRF-25758-* Conduit |
![]() |
MIL-PRF-24758-5790° Adapter for MIL-C-26482 Series I ConnectorsPer Table I, EMI/RFI to M24758-* Conduit |
![]() |
MIL-PRF-24758-58Adapter for Series 80 Mighty Mouse ConnectorsTo M24758-2, -3, or -4 Conduit Fittings |
![]() |
MIL-PRF-24758-59Adapter for Series 802 AquaMouse ConnectorsTo M24758-2, -3, or -4 Conduit Fittings |
![]() |
MIL-PRF-24758-60Adapter with EMI/RFI Shield Termination Drop-In for MS-3155 Type Connectors and MIL-DTL-38999 Series III and Series IV Connectors |
![]() |
MIL-PRF-24758-61Environmental Adapter for MIL-C-28876 Connectors for coupling with M24758-2, -3, or -4 fittings |
![]() |
759-840Conduit Assembly |
![]() |
759-861Connector to ConnectorFactory Terminated Conduit Assembly |
![]() |
759-862Connector to AdapterFactory Terminated Conduit Assembly |