Marine Bronze Connectors for Harsh Environmental Applications
Glenair manufactures connectors qualified to V96929, VG95234, and VG95328 standards.
These connectors are mostly used in harsh-environment military applications for ground vehicles and ground systems. Our new Marine Bronze version increases the level of robustness of these connectors to be succesfully used in all severe environment navy installations, as well as off-shore platforms, sea ports, geological, and oceanographic applications.
Marine Bronze Connectors for Harsh Environmental Applications
- eBook
- PDF (Single pages, print friendly)
 |
ITS-MB connectors are compliant with VG95234, using all the same insert arrangements available in the standard ITS Reverse Bayonet Connectors catalogue. Typically they are used for power and signal transmission, with wires from 32 AWG to 4/0. A wide variety of backshells allow the ITS-MB to accept jacketed cables, single or multi-poles, with or without RFI/EMI shielding, conduits with PG or metric thread. IP67 protection is the standard performance. IP68 on request.
For further details and drawings about these connectors, and for a wider choice of backshell classes and connector shell styles, please refer to the related Glenair standard catalogue "ITS Series Connectors".
|
 |
IPT-MB connectors are the choice for reliability when 20-16 AWG signal cables are used. The insert arrangements as well as the electrical characteristics are detailed in the IPT IPT-SE Catalogue. Backshells suitable for EMI shield terminations and heat shrink boots are also available. The receptacle is also available with PCB contacts. IP67 protection is the standard performance. IP68 on request.
For further details and drawings about these connectors, and for a wider choice of backshell classes and connector shell styles, please refer to the related Glenair standard catalogue "IPT / IPT-SE Series Connectors".
|
 |
IGE-MB High Power Single Pole Connectors are used with cables from 16 to 240 mmq. These connectors achieve high-performance working current and peak current, and are ideal for engines, power supplies, and power distribution boxes. Several backshells are available, either straight or 90° elbows for the most reliable cable accomodation. See the VG96929 Catalogue for detailed electrical characteristics. IP67 protection is the standard performance. IP68 on request.
For further details and drawings about these connectors, and for a wider choice of backshell classes and connector shell styles, please refer to the related Glenair standard catalogue "VG96929 Series Connectors".
|
 |
IT-MB is a threaded connector compliant with the MIL-DTL-5015 standard. All the electrical characteristics are available in the IT standard catalogue. IT-MB family is a threaded version mostly used for power and signal, frequently utilized with high-performance IP68 sealing. IP67 is considered standard performance.
For further details and drawings about these connectors, and for a wider choice of backshell classes and connector shell styles, please refer to the related Glenair standard catalogue "IT Series Connectors".
|