EPXB Type Modular Connectors are Widely Employed in Aviation for their Versatility and Reliability
EPXB type connectors offer a modular construction, enabling easy customization and flexibility in configuring complex avionics systems. These connectors feature a ruggedized design, capable of withstanding harsh environmental conditions such as extreme temperatures, vibrations, and electromagnetic interference commonly encountered in aircraft operations. EPXB type connectors support high-speed data transmission, power distribution, and signal connections, making them integral components in avionic systems, communication equipment, and IFE systems.
Reference
Rectangular > E > Modular
 |
Split diecast EMI banding backshell. Elliptical cable entries accommodate large wire bundles. Backshell attaches to connector with hex drive M8 center screw. Cable shields attach to backshell with .24 inch (6.1 mm) wide Band-Master ATS® banding strap. Aluminum with passivated stainless steel hardware.
- Elliptical Entry
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Split diecast EMI banding backshell. Elliptical cable entries accommodate large wire bundles. Backshell attaches to connector with hex drive center mounting screw. Cable shields attach to backshell with .24 inch (6.1 mm) wide Band-Master ATS® banding strap. Aluminum with passivated stainless steel hardware.
- Elliptical Entry
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Low-profile. 1.5 inch (38.1mm) can height. Backshell attaches to connector with slotted drive center mounting screw. Cable shields attach to backshell with .24 inch (6.1 mm) wide Band-Master ATS® banding strap. Aluminum with passivated stainless steel hardware.
- Solid, 1.5" Can Height
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Split diecast EMI banding backshell. Low profile 1" (25.4) can height. Elliptical cable entries accommodate large wire bundles. Backshell attaches to connector with hex drive M8 center screw. Cable shields attach to backshell with .24 inch (6.1 mm) wide Band-Master ATS® banding strap. Nickel-plated aluminum with passivated stainless steel hardware.
- Low Profile 1" Can Height
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Backshell attaches to connector with slot drive M8 center screw. Cable shields attach to backshell with .24 inch (6.1 mm) wide Band-Master ATS® banding strap. Saddle clamps have full-radius bars and self-locking silver plated stainless steel clinch nuts. Aluminum with passivated stainless steel screws.
- Low Profile
- Band-Master ATS Shield Termination
- Saddle Clamp Strain Relief
|
 |
Backshell attaches to connector with M8 hex drive center mounnting screw. Cable shields attach to backshell with .24 inch (6.1 mm) wide Band-Master ATS® banding strap. Aluminum with passivated stainless steel hardware.
- Top and End Entry
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Elliptical cable entries accommodate large wire bundles. Backshell attaches to connector with M8 mounting screw. Cable shields attach to backshell with .12 inch (3.0 mm) wide Band-Master ATS® Micro band strap. Aluminum with passivated stainless steel hardware.
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Snap-together with elliptical cable entries to accommodate large wire bundles. Backshell attaches to connector with captivation clip and screw. Cable shields attach to backshell with .12 inch (3.0 mm) wide Band-Master ATS® banding strap. Composite thermoplastic with passivated stainless steel hardware and aluminum clip.
- Lightweight Composite
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Split, snap-together backshell attaches to connector with spring clip. Cable shields attach to backshell with .12 inch (3.0 mm) wide Band-Master ATS® Micro band strap. Composite thermoplastic with passivated stainless steel hardware and beryllium copper spring clip.
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Split, snap-together backshell attaches to connector with spring clip. Cable shields attach to backshell with .12 inch (3.0 mm) wide Band-Master ATS® Micro band strap. Composite thermoplastic with passivated stainless steel hardware and beryllium copper spring clip.
- Band-Master ATS Shield Termination
- Qwik-Ty Strain Relief
|
 |
Available in straight, 45° and 90° versions. Compression-type strain relief features anti-rotation detents. Nickel-plated composite thermoplastic with stainless steel screws.
|
 |
Available in straight, 45° and 90° versions. Compression-type strain relief features anti-rotation detents. Nickel-plated composite thermoplastic with stainless steel screws.
- Nickel-Plated Composite
- For EN4165 Fiber Optic Modules
|