Shipboard Electrical Connectors: The Reggedized, Enviornmental Mil-Dtl-28840 Solution
Glenair offers a fully tooled, high availability line of MIL-DTL-28840 shipboard electrical connectors. Developed for Navy shipboard applications, the MIL-DTL-28840 is a high-density environmental circular connector series which utilizes a high shock threaded coupling system, front release crimp contacts, RFI/EMI shielding, scoop-proof shells, and corrosion resistant materials and finishes. Glenair manufactures all of the connector types and styles, as well as all of the backshell accessory slash numbers — the full range of MIL-DTL-28840 QPL connectors and accessories.
Product Datasheet
![]() |
M28840/1Straight Strain Relief |
![]() |
M28840/290° Strain Relief |
![]() |
M28840/345° Strain Relief |
![]() |
M28840/4Metal Core Conduit |
![]() |
M28840/5Backshell for Metal Core Conduit |
![]() |
M28840/6EMI/RFI Environmental Backshell |
![]() |
M28840/7Dummy Stowage Receptacle |
![]() |
M28840/890° EMI/RFI Environmental Backshell |
![]() |
M28840/945° EMI/RFI Environmental Backshell |
![]() |
M28840/10Wall Mount Receptacle Connector |
![]() |
M28840/11In-Line Receptacle Connector |
![]() |
M28840/12Box Mount Receptacle Connector |
![]() |
M28840/13Protective Receptacle Cover |
![]() |
M28840/14Jam Nut Mount Receptacle Connector |
![]() |
M28840/15Protective Plug Cover |
![]() |
M28840/16Plug Connector |
![]() |
M28840/17Plug Connector with Straight Strain Relief |
![]() |
M28840/18Plug Connector with 90° Strain Relief |
![]() |
M28840/19Plug Connector with 45° Strain Relief |
![]() |
M28840/20Receptacle Connector with Straight EMI/RFI Backshell |
![]() |
M28840/21In-Line Receptacle Connector with Straight EMI/RFI Backshell |
![]() |
M28840/22Metal Conduit Bushing |
![]() |
M28840/23"E Nut" |
![]() |
M28840/24Wall Mount Receptacle Mounting Gasket for MIL-DTL-28840 Connectors |
![]() |
M28840/2590° EMI Conduit Adapter |
![]() |
M28840/26Plug Connector with Straight EMI/RFI Backshell |
![]() |
M28840/2745° EMI Conduit Adapter |
![]() |
M28840/2890° Adapter Assembly Plug |
![]() |
M28840/29Plug Connector with 45° EMI/RFI Backshell |
![]() |
M28840/30Metal Conduit CouplerStyles A and B |