The tight-tolerance MIL-PRF-28876 interconnect has become the universal standard for Navy shipboard applications. Glenair's qualifi ed connectors deliver all the necessary performance, from precise optical alignment to environmental protection and corrosion resistance. Glenair MIL-PRF-28876 QPL connectors are ready for deployment in shipboard, surface and submarine applications, as well as mission-critical combat communication systems such as mobile tactical shelters. They are specifi cally geared for upgrade and retrofit applications where extending system life-cycles and reducing cost of ownership are principal requirements.
![]() |
M28876/1, M28876/2, M28876/3, M28876/4
MIL-PRF-28876 Wall Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28876/11, M28876/12, M28876/13, M28876/14
MIL-PRF-28876 Jam Nut Mount Fiber Optic Receptacle Connector for use with MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28876/6, M28876/7, M28876/8, M28876/9
MIL-PRF-28876 Fiber Optic Plug Connector for use with MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28876/5In-Line Receptacle for use with Fiber Optic MIL-PRF-29504/14 and /15 Termini
|
![]() |
M28840 /24 and Glenair Commercial Equivalent 930-006Square Flange Wall Mount Fiber Optic Receptacle Panel Gaskets for use with MIL-PRF-28876 (/1, /2, /3, /4) and 180-040 (-03, -13, -23, -33) Connectors |
![]() ![]() |
M28876/10 and M28876/15
MIL-PRF-28876 Fiber Optic Dust Covers
|