The M32139 Nano circular is the smallest and lightest harsh-environment connector in the business. 1 Amp contacts are set on .025 inch centers and terminated to 30 AWG wire or PCB tails. Glenair supplies both breakaway and threaded mating configurations with optimal size and weight reduction (SWaP). Circular connectors are offered as pre-wired and PCB thru-hole mount versions, and are available with aluminum or stainless steel shells. 1 Amp max DWV current rating, #30 – #32 AWG wire accommodation, operating temperature -55° C to +125°C. Glenair signature Nanominiature circular connectors are the smallest and lightest harsh-environment circular connector in the business.
 |
Glenair Breakaway Plug Connectors feature gold alloy TwistPin contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. Connectors are intermateable with 892-000, 892-002, 892-004, 893-008, and 893-010 breakaway receptacle connectors.
|
 |
Glenair Inline Breakaway Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature plug connectors 892-007.
|
 |
Glenair Front Panel Mount Breakaway Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature plug connectors 892-007.
|
 |
Glenair Rear Panel Mount Breakaway Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature plug connectors 892-007.
|
 |
Glenair Rear Panel Mount Breakaway Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. Connector intermateable with Nano Miniature 892-007 plug connector. Pre-Tinned PC Tails coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
|
 |
Glenair Rear Panel Mount Breakaway Right-Angle PCB Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. Connector intermates with 892-007 plug connector. PC Tails are pre-Tinned are with Sn63Pb37 or Sn60Pb40 tin-lead.
|
 |
Glenair Threaded Coupling Plug Connectors feature gold alloy TwistPin contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose aluminum or stainless steel shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with 892-001, 892-003, 892-005, 893-009, and 893-011 threaded coupling receptacle connectors.
|
 |
Glenair Inline Threaded Coupling Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature plug connectors 892-006.
|
 |
Glenair Front Panel Mount Threaded Coupling Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature plug connectors 892-006.
|
 |
Glenair Rear Panel Mount Threaded Coupling Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Available with or without backshell. Backshell option available with shrink boot or overmolding. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature plug connectors 892-006.
|
 |
Glenair Rear Panel Mount Threaded Coupling Receptacle Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature 892-006 plug connectors. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
|
 |
Glenair Rear Panel Mount Threaded Right-Angle PCB Connectors feature gold alloy contacts, offering premium performance and reliability for demanding applications. Choose Aluminum or Stainless Steel Shells in 6 layouts from 4 to 55 contacts. These connectors are intermateable with Nano Miniature 892-006 plug connectors. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
|
 |
Threaded EMI Plug Covers offer the same EMI protection as mated connectors, from electro-magnetic interference, as a result of electromagnetic induction emitted from intended external sources such as radio transmissions or electromagnetic radiation from unintentional sources such as electric power transmission lines. Threaded plug covers are available in aluminum or stainless steel and provide protection of hardware and equipment when Series 89 circular threaded plugs are demated for service or inspection.
|
 |
Threaded EMI Covers offer the same EMI protection as mated connectors, from electro-magnetic interference, as a result of electromagnetic induction emitted from intended external sources such as radio transmissions or electromagnetic radiation from unintentional sources such as electric power transmission lines. Threaded receptacle covers are available in aluminum or stainless steel and provide EMI protection of hardware and equipment while Series 89 circular threaded connectors are demated.
|
 |
Breakaway Plug Covers offer the same EMI protection as mated connectors, from electro-magnetic interference, as a result of electromagnetic induction emitted from intended external sources such as radio transmissions or electromagnetic radiation from unintentional sources such as electric power transmission lines. Available in aluminum or stainless steel and provide EMI protection of hardware and equipment while Series 89 Circular Breakaway connectors are demated.
|
 |
Breakaway Receptacle Covers offer the same EMI protection as mated connectors, from electro-magnetic interference, as a result of electromagnetic induction emitted from intended external sources such as radio transmissions or electromagnetic radiation from unintentional sources such as electric power transmission lines. Breakaway receptacles are available in aluminum or stainless steel and provide protection of hardware and equipment while Series 89 Circular Breakaway connectors are demated.
|
 |
Replacement Panel O-Ring for front or rear panel mount Nano Circular connectors. IAW MIL-DTL-25988 Type II, Class I, Grade 70 fluorosilicone.
|
 |
Replacement Interfacial O-Ring for Nano Circular connectors. IAW MIL-DTL-25988 Type II, Class I, Grade 70 fluorosilicone.
|
 |
Replacement EMI Spring for Nano Circular connectors. Constructed of 316 stainless steel per ASTM A313 with gold finish per ASTM B488-01.
|
 |
Hex or Spanner Mounting Nuts replace lost or damaged Nano Circular mounting nuts. Available in Hex or Spanner nut styles. Aluminum or stainless steel options for front or rear panel mount connectors.
|
 |
1/4" Socket Drive for use with rear panel mount receptacle mounting nut. Alloy steel construction and nickel plated. Order by insert arrangement individually or in a kit
|
 |
1/4" Socket Drive for use with front panel mount nano circular connectors. Alloy steel construction and nickel plated. Order by insert arrangement individually or in a kit
|