Series 89 single row Nanominiature connectors with TwistPin contacts offer high-performance mission-critical reliability for demanding applications. Glenair TwistPin contacts are precision crimped to uninsulated solid or insulated stranded wire — available in #30 or #32 AWG. Plug and receptacle rectangulars are offered in stainless steel, aluminum, or titanium shells. Connectors are set on .025 inch contact spacing and DWV rating of 250 volts AC, eight layouts available from 5-51 way. Pre-wired assemblies are available with ultra lightweight XLETFE insulated silver-coated high-strength copper wire, extruded PTFE insulated silver-coated copper wire or crosslink modified ETFE insulated silver coated high-strength copper wire in 1 inch increments. Connector hardware includes jackscrew or female threaded shells. Applications include downhole electronics, missile systems, launch vehicles and satellites.
 |
Glenair Insulated Wire Nano Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. Nanomimiature connectors offer premium performance and reliability for demanding applications, available in 8 arrangements. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG. TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion. Typical Applications include UAV's, satellites, missile systems and geophysical instruments.
- 890-001
Plug, Pin Contacts, Single Row Nanominiature
- 890-002
Receptacle, Socket Contacts, Single Row Nanominiature
|
 |
Glenair Flying Lead Nano Connectors with Factory Installed Backell feature gold alloy TwistPin contacts. Backshell wire exit configuration available in straight, 45°, and 90°. Contacts are precision-crimped to insulated, stranded wire. Nanomimiature connectors offer premium performance and reliability for demanding applications, available in 8 arrangements. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG. TwistPin Contact System assures premium performance in demanding environments. Typical Applications include UAV's, satellites, missile systems and geophysical instruments.
- 890-031
Single Row I/O Flying Lead with Factory Installed Backshell
|
 |
Glenair Back-To-Back Cable Assemblies feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. Nanomimiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG. TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion. Connectors are wired 1 to 1, 2 to 2, 3 to 3, etc.
- 890-005
Back-To-Back Cables, Single Row, Nanominiature
|
 |
Glenair Nano Jumpers with Factory Installed Backell feature gold alloy TwistPin contacts. Backshell wire exit configuration available in straight, 45°, and 90°. Contacts are precision-crimped to insulated, stranded wire. Nanomimiature connectors offer premium performance and reliability for demanding applications, available in 8 arrangements. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG. TwistPin Contact System assures premium performance in demanding environments. Typical Applications include UAV's, satellites, missile systems and geophysical instruments. Wired 1 to 1, 2 to 2, 3 to 3 etc.
- 890-032
I/O Jumper with Backshell
|
 |
Glenair Uninsulated Wire Nano Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to solid wire. Nanomimiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG. TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion. Typical Applications include UAV's, satellites, missile systems and geophysical instruments.
- 890-003
Plug, Pin Contacts, Single Row Nanominiature
- 890-004
Receptacle, Socket Contacts, Single Row Nanominiature
|
 |
Vertical-Mount Thru-Hole PCB Nano Connectors feature gold alloy TwistPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 female threads, or with jackscrews for use with flexible circuits. Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability. Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell Nanominiature connector.
- 891-006
Plug, Vertical Mount PCB Connector
- 891-007
Receptacle, Vertical Mount PCB Connector
|
 |
Vertical-Mount Thru-Hole PCB Nano Connectors feature gold alloy TwistPin contacts.Connectors offer premium performance and reliability for demanding applications. Available with #0-80 female mounting threads and #0-80 jackscrew or threaded jacking holes. Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connector with same layout.
- 891-039
Plug, Vertical Mount Thru-Hole PCB Connector with Mounting Ears
- 891-040
Receptacle, Vertical Mount Thru-Hole PCB Connector with Mounting Ears
|
 |
Right-Angle Thru-Hole PCB Nano Connectors feature gold alloy TwistPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 female threads, or #0-80 jackscrews. Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connector.
- 890-008
Plug, Pin Contacts, Single Row, Right-Angle Mount PCB
- 890-009
Receptacle, Socket Contacts, Single Row, Right-Angle Mount PCB
|
 |
Right-Angle Thru-Hole PCB Nano Connectors with Mounting Ears feature gold alloy TwistPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Robust mounting ears allow for jackscrew hardware to be used, available with #0-80 female mounting threads and #0-80 jackscrew threads.
Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability. Choose aluminum, titanium or stainless steel shells in eight layouts from 5 to 51 contacts. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connector.
- 890-043
Right-Angle, Thru-Hole PCB Plug
- 890-044
Right-Angle, Thru-Hole PCB Receptacle
|
 |
Vertical Surface Mount PCB Nano Connectors feature gold alloy TwistPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 female threads.
Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connector.
- 890-010
Plug, Pin Contacts, Single Row, Vertical SMT Nanominiature
- 890-011
Receptacle, Socket Contacts, Single Row, Vertical SMT Nanominiature
|
 |
Vertical Surface Mount PCB Connectors feature gold alloy TwistPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 female mounting threads and #0-80 jackscrew threads.
Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability. Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connector.
- 890-017
Vertical, Surface Mount PCB Plug
- 890-018
Vertical, Surface Mount PCB Receptacle
|
 |
Right-Angle SMT PCB Nano Connectors feature gold alloy TwistPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 female mounting threads. Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connector.
- 890-012
Plug, Pin Contacts, Single Row, Right-Angle SMT Nanominiature
- 890-013
Receptacle, Socket Contacts, Single Row, Right-Angle SMT Nanominiature
|
 |
Right-Angle SMT PCB Nano Connectors feature gold alloy TwistPin contacts. These nanomimiature connectors offer premium performance and reliability for demanding applications. Available with #0-80 female mounting threads and #0-80 jackscrew threads. Pre-Tinned PC Tails are coated with Sn60Pb40 or Sn63Pb37 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connectors.
- 890-019
Right-Angle, Surface Mount PCB Plug
- 890-020
Right-Angle, Surface Mount PCB Receptacle
|
 |
Glenair Connector Savers protect expensive connector contacts with Glenair Connector Savers. Once installed, this device will reduce wear on vital contacts and eliminate downtime due to fouled or damaged connectors.
- 890-016
Single Row, Connector Saver
|
 |
Nano Plug, Single Row Shorting Connectors feature gold alloy TwistPin contacts. These nanomimiature shorting connectors provide ESD protection for sensitive instrumentation. Available with #0-80 female threads or #0-80 jackscrew threads. Choose Aluminum, Titanium or Stainless Steel Shells in eight layouts from 5 to 51 contacts. These connectors are intermateable with any corresponding Glenair Series 890 single row metal shell nanominiature connector.
- 890-037
Shorting Plug
- 890-038
Shorting Receptacle
|
 |
Glenair EMI Covers offer the same EMI protection as mated connectors, from electro- magnetic interferance, as a result of electromagnetic induction emitted from intended external sources such as radio transmissions or electromagnetic radiation from unintentional sources such as electric power transmission lines. These covers feature a solid one piece construction machined from your choice of aluminum, stainless steel or titanium. Standard aluminum finishes include cadmium or electroless nickel plating. Available with or without lanyard attachment. Covers are in accordance with MIL-DTL-32139/1 and MIL-DTL-32139/2
- 899-010
EMI Single Row, Nanominiature Cover
|