Lightweight Thermoplastic Shell Rectangular Connectors. PCB Mount and Pre-Wired Configurations with TwistPin Contacts, Guide Pins, and Mounting Holes
Glenair Nanominiature strip connectors provide lightweight, ultra-small form-factor interconnection of sensors and transmit / receive nodes in electronic equipment. Aerospace-grade thermoplastic single-row and dual-row plug and receptacle designs are available as pre-wired or PCB mount with guide pins and available mounting holes. Glenair Nano strips are set on .025 inch contact spacing with a DWV rating of 250 volts AC. Three wire type options available: Ultra lightweight XLETFE insulation with silver-coated high-strength copper; extruded PTFE insulation with silver-coated copper; and crosslink modified ETFE insulation with high-strength silver-coated copper. Select from 1 to 80 contact cavities. Applications include transmitter and receiver boxes for aviation, space, and satellites.
- High vibration and shock gold alloy TwistPin contact system
- Straight and right-angle thru-hole PCB versions
- Single- and dual-row, 1–80 way
- Composite thermoplastic shells
TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion.
Typical Applications include UAVs, satellites, prototyping, missile systems, and geophysical instruments.
Reference
Nano Miniature > Single and Dual
 |
Nano Strip Connectors with Insulated Wire feature gold alloy TwistPin contacts. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Pre-Tinned PC Tail are coated with Sn63Pb37 or Sn60Pb40 Tin-Lead for excellent solderability.
|
 |
Nano Strip Connectors with Insulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to Insulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Wire gages #30 and #32 AWG.
|
 |
Nano Strip Jumper with Insulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to Insulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Wire gages #30 and #32 AWG.
|
 |
Nano Strip Connectors with Uninsulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to uninsulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Wire gages #30 and #32 AWG.
|
 |
Nano Strip Right-Angle Thru-Hole PCB Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to uninsulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Pre-Tinned PC Tail are coated with Sn63Pb37 or Sn60Pb40 Tin-Lead for excellent solderability.
|
 |
Nano Strip Vertical Thru-Hole PCB Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to uninsulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Pre-Tinned PC Tail are coated with Sn63Pb37 or Sn60Pb40 Tin-Lead for excellent solderability.
|
 |
Nano Strip Connectors with Insulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to Insulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications.
|
 |
Nano Strip Jumpers with Insulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to Insulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Wire gages #30 and #32 AWG.
|
 |
Nano Strip Connectors with Uninsulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to Insulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Wire gages #30 and #32 AWG.
|
 |
Nano Strip Right-Angle Thru-Hole PCB Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to Insulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Pre-Tinned PC Tail are coated with Sn63Pb37 or Sn60Pb40 Tin-Lead for excellent solderability.
|
 |
Nano Strip Vertical Thru-Hole PCB connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to Insulated wire. These nanominiature strip connectors offer premium performance and reliability for demanding applications. Pre-tinned PC tails are coated with Sn63Pb37 or Sn60Pb40 Tin-Lead for excellent solderability.
|