MIL-DTL-32139, Pre-Wired and PCB Rectangular TwistPin Nano Miniature Connectors
Glenair Series 89 connectors are qualified to the MIL-DTL-32139 specification. MIL‐DTL-32139 single and dual row plug and receptacle shell connectors are offered as pre-wired and PCB mount versions and are available in titanium, stainless steel, or aluminum shells. Connectors are configured with .025 inch contact spacing and a DWV rating of 250 volts AC. Ten contact layouts are available from 9 to 85 way. All connectors are offered with 30 AWG stranded wire in accordance with M32139 including NEMA HP3-ETXBBB, 04047-30A and M22759/33, /51, /52 types. Connector hardware includes jackscrew or female threaded shells. Applications include downhole electronics, missile systems, launch vehicles and satellites.
- High vibration and shock gold alloy TwistPin contact system
- Single- and dual-row, 9–85 way
- Aluminum, titanium, or stainless steel shells
- Straight and right-angle thru-hole PCB versions
TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion.
Typical Applications include UAVs, satellites, missile systems and geophysical instruments.
Reference
Nano Miniature > MIL-DTL-32139
 |
M32139/01 and /02 Insulated Wire Nano Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
- M32139/01
Plug, Pin Contacts, Single Row, Nanominiature
- M32139/02
Receptacle, Socket Contacts, Single Row, Nanominiature
|
 |
M32139/03 and /04 Insulated Wire Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
- M32139/03
Plug, Pin Contacts, Dual Row, Nanominiature
- M32139/04
Receptacle, Socket Contacts, Dual Row, Nanominiature
|
 |
M32139/05 and /06 Single Row Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to 30 AWG copper wire PC tails with gold over nickel plating. These nanominiature connectors offer premium performance and reliability for demanding applications and are in accordance with MIL-DTL-32139. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
- M32139/05
Plug, Pin Contacts, Single Row, Nanominiature
- M32139/06
Receptacle, Socket Contacts, Single Row, Nanominiature
|
 |
M32139/07 and /08 Single Row Right-Angle Mount Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to 30 AWG copper wire PC tails with gold over nickel plating. These nanominiature connectors offer premium performance and reliability for demanding applications and are in accordance with MIL-DTL-32139. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
- M32139/07
Plug, Pin Contacts, Single Row, Nanominiature
- M32139/08
Receptacle, Socket Contacts, Single Row, Nanominiature
|
 |
M32139/09 and /10 Insulated Wire Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
- M32139/09
Plug, Pin Contacts, Dual Row, Nanominiature
- M32139/10
Receptacle, Socket Contacts, Dual Row, Nanominiature
|