Series 89 Dual-Row Nanominiature connectors with TwistPin contacts provide dependable performance under harsh mechanical conditions. Glenair TwistPin contacts are precision crimped to uninsulated solid or insulated stranded wire — available in #30 or #32 AWG. Plug and receptacle rectangulars are offered in stainless steel, aluminum, or titanium shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC, twelve layouts available from 9–91 way. Pre-wired assemblies are available with ultra lightweight XLETFE insulated silver-coated high-strength copper wire, extruded PTFE insulated silver-coated copper wire, or crosslink modified ETFE insulated silver-coated high-strength copper wire in 1 inch increments. Connector hardware includes jackscrew or female threaded shells. Applications include downhole, missile systems, launch vehicles and satellites.
 |
Nanominiature Connectors with Insulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG.
TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion.
Typical applications include UAV's, satellites, missile systems and geophysical instruments.
- 891-001
Plug
- 891-002
Receptacle
|
 |
Nano Connectors with Pre‐installed Backshell and Insulated Wires. Factory terminated to provide premium performance, reliability and functionality for demanding applications. .025" contact spacing. 1 amp current rating, 250 volts AC DWV rating.
Wire Type and Shield/Jacket Options Size 30 and 32 wire gage. Ultra lightweight XLETFE insulation, extruded PTFE insulation and cross linked modified ETFE insulation available. Shield options include Amberstrand®, AmorLiteTM and nickel plated copper with or without E-CTFE halar jacket
- 891-031
Plug or Receptacle
|
 |
Glenair Back-To - Back Cable Assemblies are offered in three configurations and feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG. Connectors are wired 1 to 1, 2 to 2, 3 to 3 etc.
TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion.
- 891-005
Back-To-Back Cables, Dual-Row, Nanominiature
|
 |
Cable assemblies with Factory-Installed backshell and shield/jacket option feature nano connectors with gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG. Connectors are wired 1 to 1, 2 to 2, 3 to 3, etc.
Wire Type and shield/jacket options include ultra lightweight XLETFE insulation, Extruded PTFE insulation and cross linked modified ETFE insulation. Shield options include Amberstrand®, AmorLiteTM and nickel plated copper with or without E-CTFE halar jacket. Typical Applications include UAV’s, satellites, missile systems and geophysical instruments
- 891-032
Plug or Receptacle
|
 |
Rear Panel Mount Nano Connectors with Insulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
Gasket Seals are available in fluorosilicone, passivated silver plated aluminum filled fluorosilicone or nickel plated aluminum filled fluorosilicone. For replacement gaskets, see 899-015.
- 891-025
Plug
- 891-026
Receptacle
|
 |
Rear Panel Mount Nano Connectors with Insulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to insulated, stranded wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating DWV rating 250 volts AC.
Gasket Seals are available in fluorosilicone, passivated silver plated aluminum filled fluorosilicone or nickel plated aluminum filled fluorosilicone. For replacement gaskets, see 899-015.
- 891-054
Prewired RPM, Gasket-Sealed Connector
|
 |
Nano Front Panel Mount Receptacles with Insulated Wire are precision-crimped to gold alloy socket contacts. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
Typical Applications include UAV's, satellites, missile systems and geophysical instruments.
|
 |
Nanominiature Connectors with uninsulated wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to uninsulated wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG.
TwistPin Contact System assures premium performance in demanding environments. The gold alloy contacts will stand up to years of exposure without corrosion.
Typical Applications include UAV's, satellites, missile systems and geophysical instruments.
- 891-003
Plug
- 891-004
Receptacle
|
 |
Rear Panel Mount Nano Connectors with Uninsulated Wire feature gold alloy TwistPin contacts. Contacts are precision-crimped to uninsulated, wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC.
Gasket Seals are available in fluorosilicone, passivated silver plated aluminum filled fluorosilicone or nickel plated aluminum filled fluorosilicone. For replacement gaskets, see 899-015.
- 891-060
Plug
- 891-061
Receptacle
|
 |
Front Panel Mount Receptacles with Uninsulated Wire Contacts are precision-crimped to solid wire. These nanominiature connectors offer premium performance and reliability for demanding applications. Contact spacing is .025 inches. 1 amp current rating, DWV rating 250 volts AC. Wire gages #30 and #32 AWG
Typical Applications include UAV's, satellites, missile systems and geophysical instruments.
|
 |
Vertical Mount Thru-Hole PCB Nano Connectors feature gold alloy TwistPin contacts. These nanominiature connectors offer premium performance and reliability for demanding applications. Available with female threads, or with jackscrews for use with flexible circuits. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells. Twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any corresponding Glenair Series 891 Dual-Row metal shell nano miniature connector.
- 891-006
Plug, Vertical Mount PCB Connector
- 891-007
Receptacle, Vertical Mount PCB Connector
|
 |
Vertical Mount PCB Nano Connectors feature gold alloy TwistPin contacts. These nanominiature connectors offer premium performance and reliability for demanding applications. Available with female mounting threads and jackscrews. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells. Twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any corresponding Glenair Series 891 Dual-Row metal shell nanominiature connector.
- 891-039 Plug
Vertical Mount Thru-Hole PCB Connector with Mounting Ears
- 891-040 Receptacle
Vertical Mount Thru-Hole PCB Connector with Mounting Ears
|
 |
Rear Panel Mount PCB Connectors feature gold alloy TwistPin contacts, titanium or stainless steel shells offering premium performance and reliability for demanding applications. Gasket seals available in fuorosilicone, Cho-Seal 1298 or Cho-Seal 6503. For replacement gaskets see 899-015.
Twelve Layouts From 9 To 91 Contacts. MIL-DTL-32139 type connectors are intermateable with any M32139 compliant connector or Glenair Series 891 Dual-Row metal shell nanominiature connector. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
- 891-029
Rear Panel Mount Plug, Vertical Thru-Hole
- 891-030
Rear Panel Mount Receptacle, Vertical Thru-Hole
|
 |
Rear Panel Mount PCB Connectors feature gold alloy TwistPin contacts, titanium or stainless steel shells offering premium performance and reliability for demanding applications. Gasket seals available in fuorosilicone, Cho-Seal 1298 or Cho-Seal 6503. For replacement gaskets see 899-015.
Twelve Layouts From 9 To 91 Contacts. MIL-DTL-32139 type connectors are intermateable with any M32139 compliant connector or Glenair Series 891 Dual-Row metal shell nanominiature connector. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
- 891-062
Rear Panel Mount Plug, Vertical Thru-Hole PCB Mount
- 891-063
Rear Panel Mount Receptacle, Vertical Thru-Hole PCB Mount
|
 |
Right-Angle Mount Thru-Hole PCB Nano Connectors feature gold alloy TwistPin contacts. These nanominiature connectors offer premium performance and reliability for demanding applications. Available with female threads, or with jackscrews for use with printed circuits boards. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells. Twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any M32139 compliant connector or Glenair Series 891 Dual-Row metal shell nanominiature connector.
- 891-008
Plug, Right-Angle PCB Connector
- 891-009
Receptacle, Right-Angle PCB Connector
|
 |
Right-Angle Mount PCB Nano Connectors feature gold alloy TwistPin contacts. These nanominiature connectors offer premium performance and reliability for demanding applications. Available with female mounting threads and jackscrews for use with printed circuits boards. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any M32139 compliant connector or Glenair Series 891 Dual-Row metal shell nanominiature connector.
- 891-043
Plug, Right-Angle Thru-Hole PCB Connector with Mounting Ears
- 891-044
Receptacle, Right-Angle Thru-Hole PCB Connector with Mounting Ears
|
 |
Rear Panel Mount Right-Angle Thru-Hole Connectors feature gold alloy TwistPin contacts, offering premium performance and reliability for demanding applications. Available with female threads.
Gasket Seals fuorosilicone, Cho-Seal 1298 and Cho-Seal 6503 available. For replacement gaskets see 899-015.
Choose Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. Intermateable with any MIL-DTL-32139 type connector or corresponding Glenair Series 891 Dual-Row metal shell nanominiature connector.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
- 891-027
Rear Panel Mount Plug, Right-Angle Thru-Hole
- 891-028
Rear Panel Mount Receptacle, Right-Angle Thru-Hole
|
 |
Rear Panel Mount Right-Angle Thru-Hole Connectors feature gold alloy TwistPin contacts, offering premium performance and reliability for demanding applications. Available with female threads. Gasket seals available in fluorosilicone, Cho-Seal 1298 or Cho-Seal 6503. For replacement gaskets see 899-015.
Choose Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. Intermateable with any MIL-DTL-32139 type connector or corresponding Glenair Series 891 Dual-Row metal shell nanominiature connector.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
- 891-064
Rear Panel Mount, Right-Angle Thru-Hole, PCB Mount Plug
- 891-065
Rear Panel Mount, Right-Angle Thru-Hole, PCB Mount Receptacle
|
 |
Vertical Surface Mount PCB Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped #30 AWG gold-plated wire. These nanominiature connectors offer premium performance and reliability for demanding applications.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139.
- 891-010
Plug, Vertical SMT Connector
- 891-011
Receptacle, Vertical SMT Connector
|
 |
Vertical Surface Mount PCB Connectors feature gold alloy TwistPin contacts. Contacts are precision-crimped #30 AWG gold-plated wire. These nanominiature connectors offer premium performance and reliability for demanding applications.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139.
- 891-017
Plug, Vertical Surface Mount Connector
- 891-018
Receptacle, Vertical Surface Mount Connector
|
 |
Right-Angle Surface Mount Connectors feature gold alloy TwistPin contacts. These nanominiature connectors offer premium performance and reliability for demanding applications.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in eleven layouts from 9 to 85 contacts. Complies to the requirements of MIL-DTL-32139.
- 891-012
Plug, Right-Angle Surface Mount Connector
- 891-013
Receptacle, Right-Angle Surface Mount Connector
|
 |
Right-Angle Surface Mount PCB Nano Connectors feature gold alloy TwistPin contacts. These nanominiature connectors offer premium performance and reliability for demanding applications.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139.
- 891-019
Plug, Right-Angle Surface Mount Connector with Jackscrews
- 891-020
Receptacle, Right-Angle Surface Mount Connector with Jackscrews
|
 |
Front Panel Mount PCB Surface Mount Connectors offer premium performance and reliability for demanding applications. Available with female threads for board level applications.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in 12 layouts from 9 to 91 contacts. MIL-DTL-32139 type connectors are intermateable with any corresponding Glenair Series 891 Dual-Row metal shell nanominiature connector.
- 891-052
Receptacle, Front Panel Mount Right-Angle PCB Surface Mount
|
 |
Straddle Mount PCB Connectors feature gold alloy TwistPin contacts, offering premium performance and reliability for demanding applications. Available with female threads, or with jackscrews for use with flexible circuits.
Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. Complies to the requirements of MIL-DTL-32139. These connectors are intermateable with any MIL-DTL-32139 compliant connector or Glenair Series 891 Dual-Row metal shell nanominiature connector.
- 891-014
Plug
- 891-015
Receptacle
|
 |
Rear Panel Mount, Straddle Mount PCB Connectors feature gold alloy TwistPin contacts, offering premium performance and reliability for demanding applications. Available with female threads for use with flexible circuits. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability. Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. MIL-DTL-32139 type connectors are intermateable with any corresponding Glenair Series 891 Dual-Row metal shell nanominiature connector.
Gasket Seals fuorosilicone, Cho-Seal 1298 and Cho-Seal 6503 available. For replacement gaskets see 899-015.
- 891-035
Plug, Straddle Mount Connector
- 891-036
Receptacle, Straddle Mount Connector
|
 |
Front Panel Mount, Straddle Mount Connectors offer premium performance and reliability for demanding applications. Available with female threads for use with flexible circuits. Pre-Tinned PC Tails are coated with Sn63Pb37 or Sn60Pb40 tin-lead for excellent solderability.
Choose Aluminum, Titanium or Stainless Steel Shells in twelve layouts from 9 to 91 contacts. MIL-DTL-32139 type connectors are intermateable with any corresponding Glenair Series 891 Dual-Row metal shell nanominiature connector.
- 891-051
Receptacle, Straddle Mount
|
 |
Glenair Connector Savers protect expensive connector contacts with Glenair Connector Savers. Once installed this device will reduce wear on vital contacts and eliminate downtime due to fouled or damaged connectors.
- 891-016
Dual-Row Connector Saver
|
 |
Nano Plug, Dual-Row Shorting Connectors feature gold alloy TwistPin contacts. These nanominiature shorting connectors provide ESD protection for sensitive instrumentation. Available with #0-80 or #2-56 female threads or jackscrews.
Typical Applications shorting plugs and receptacles protect unmated connectors from stray EMI and ESD which could lead to damage of sensitive components.
- 891-037
Plug Shorting Connector
- 891-038
Receptacle Shorting Connector
|
 |
Glenair EMI Covers offer the same EMI protection as a mated connector from electromagnetic interference as a result of electromagnetic induction emitted from intended external sources such as radio transmissions or electromagnetic radiation from unintentional sources such as electric power transmission lines. These covers feature a solid one piece construction machined from your choice of aluminum, stainless steel or titanium. Standard aluminum finishes include cadmium or electroless nickel plating. Available with or without lanyard attachment. Covers are in accordance with interface dimensions for MIL-DTL-32139/3 and /4.
- 899-011
Plug or Receptacle Cover
|
 |
Replacement Gasket Seals offered as a replacement for lost or damaged rear panel mount Nano Miniature gasket seals. Available for all shell sizes in fluorosilicone, Passivated Silver Plated Aluminum Filled Fluorosilicone, Nickel Plated Aluminum Filled Fluorosilicone, and Viton.
- 899-015
Nano Rear Panel Mount Gasket
|