![Nano Rectangular Dual Row Connectors](img/d/cover.jpg)
M32139 Type Dual Row Rectangular Connectors. Prewired – Insulated or Solid Wire, PCB Thru-Hole, Surface Mount, Straddle Mount or Back-to-Back Cable Configurations. Connector Savers and EMI Protective Covers also available.
Series 891
M32139 type dual row nano rectangular connectors. Prewired — insulated or solid wire, Flex assembly, PCB thru-hole, surface mount, straddle mount or back to back cable configurations. Connector savers and EMI protective covers also available. Nano dual-row plug and receptacle connectors are offered in titanium, stainless steel or aluminum shells. Connectors are configured with .025 inch contact spacing and DWV rating of 250 volts AC. Up to 11 contact layouts are available with three wire type options including: Ultra lightweight XLETFE insulation with silver coated high strength copper; extruded PTFE insulation with silver coated copper; and cross link modified ETFE insulation with high strength silver coated copper. Nano Connector hardware includes jackscrew or female threaded shells. Applications include down-hole electronics, missile systems, launch vehicles and satellites.
Reference
![]() |
891-001 and 891-002Nano Rectangular Connectors with Insulated Wire |
![]() |
891-031Straight, 45° or 90° Angle Nano Rectangular Connector with Factory Installed Backshell and Insulated Wire |
![]() |
891-005Back-to-BackNano Rectangular Connector Cable Assembly |
![]() |
891-032Back-to-Back Nano Rectangular Connector Cable with Straight, 45° or 90° Angle Factory Installed Backshell and Insulated Wire |
![]() |
891-025 and 891-026Rear Panel Mount Nano Rectangular Connectors with Insulated Wire and Gasket Seal |
![]() |
891-050Front Panel Mount Nano Rectangular Receptacle with Insulated Wire |
![]() |
891-003 and 891-004Nano Rectangular Connectors with Uninsulated Wire |
![]() |
891-053Front Panel Mount Nano Rectangular Receptacle with Uninsulated Wire |
![]() |
891-006 and 891-007Vertical Mount Thru Hole PCB Nano Rectangular Connectors |
![]() |
891-039 and 891-040Vertical Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears |
![]() |
891-029 and 891-030Rear Panel Mount, Vertical Thru Hole PCB Nano Rectangular Connectors with Gasket Seal |
![]() |
891-008 and 891-009Right Angle Mount Thru Hole PCB Nano Rectangular Connectors |
![]() |
891-043 and 891-044Right Angle Mount Thru Hole PCB Nano Rectangular Connectors with Mounting Ears |
![]() |
891-027 and 891-028Rear Panel Mount, Right Angle Thru Hole PCB Nano Rectangular Connectors with Gasket Seal |
![]() |
891-010 and 891-011Vertical Surface Mount PCB Nano Rectangular Connectors |
![]() |
891-017 and 891-018Vertical Surface Mount PCB Nano Rectangular Connectors with Jackscrews |
![]() |
891-012 and 891-013Right Angle, Surface Mount PCB Nano Rectangular Connectors |
![]() |
891-019 and 891-020Right Angle Surface Mount PCB Nano Rectangular Connectors with Jackscrews |
![]() |
891-052Front Panel Mount, Nano Rectangular Receptacle, Right Angle Surface Mount PCB |
![]() |
891-014 and 891-015Straddle Mount Nano Rectangular Connectors |
![]() |
891-035 and 891-036Rear Panel Mount, Straddle Mount Nano Rectangular Connectors with Gasket Seal |
![]() |
891-051Front Panel Mount Nano Rectangular Receptacle, Straddle Mount |
![]() |
891-016Sav-Con® Nano Rectangular Connector Saver |
![]() |
891-037 and 891-038Shorting Nano Rectangular Connectors |
![]() |
899-011EMI Cover, Nano Rectangular |