Nano Circular Connectors

Nano Circular Connectors

Hi-Performance, Small Form Factor, Weight Saving Nano Connectors for Military and Mission-Critical Commercial Applications such as Industrial Robotics and Down-Hole Electronics.

Series 892Series 893

Glenair Hi-performance Nano Circular Connectors feature TwistPin contacts providing performance advantages over stamped-and-formed contacts. These benefits include a gas-tight crimp joint and corrosion-proof alloy construction for superior reliability over long term environmental exposure while the multi-point contact design provide inherently better shock and vibration performance benefits. Circular breakaway and threaded connectors are available in 6 shell size/contact arrangements with 4 to 55 contacts. Available with three wire type options including: Ultra lightweight XLETFE insulation with silver coated high strength copper; extruded PTFE insulation with silver coated copper; and cross link modified ETFE insulation with high strength silver coated copper. Connector shell styles available include front panel mount, rear panel mount and inline for plugs and receptacles. Nano accessory options include connector with or without backshell and/or optional pre-installed overmolded backshell. Applications include down-hole electronics, missile systems, launch vehicles and satellites.


892-007 Nano Circular Breakaway Plug Connector

892-007

Nano Circular Breakaway Plug Connector
892-006 Nano Circular Threaded Plug Connector

892-006

Nano Circular Threaded Plug Connector
892-000 Nano Circular Front Panel Mount Breakaway Receptacle

892-000

Nano Circular Front Panel Mount Breakaway Receptacle
892-001 Nano Circular Front Panel Mount Threaded Receptacle

892-001

Nano Circular Front Panel Mount Threaded Receptacle
892-002 Nano Circular Rear Panel Mount Breakaway Receptacle

892-002

Nano Circular Rear Panel Mount Breakaway Receptacle
892-003 Nano Circular Rear Panel Mount Threaded Receptacle

892-003

Nano Circular Rear Panel Mount Threaded Receptacle
892-004 Nano Circular Inline Breakaway Receptacle

892-004

Nano Circular Inline Breakaway Receptacle
892-005 Nano Circular Inline Threaded Receptacle

892-005

Nano Circular Inline Threaded Receptacle
893-008 Nano Circular Rear Panel Mount, Breakaway Receptacle with PC Tails

893-008

Nano Circular Rear Panel Mount, Breakaway Receptacle with PC Tails
893-009 Nano Circular Rear Panel Mount, Threaded Receptacle with PC Tails

893-009

Nano Circular Rear Panel Mount, Threaded Receptacle with PC Tails
893-010 Nano Circular Rear Panel Mount, Breakaway Receptacle with Right Angle PC Tails

893-010

Nano Circular Rear Panel Mount, Breakaway Receptacle with Right Angle PC Tails
893-011 Nano Circular Rear Panel Mount, Threaded Receptacle with Right Angle PC Tails

893-011

Nano Circular Rear Panel Mount, Threaded Receptacle with Right Angle PC Tails