Series I and II Designs Plus Additional D38999 Series III and IV Hermetic Connectors, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!
MIL-DTL-38999 Connectors Series I, II, III, and IV QPL and Type Connectors
Series 231Series 232Series 233Series 234
MIL-DTL-38999 connectors are a high-performance cylindrical connector family designed for cable-to-panel I/O applications in military aerospace and other demanding situations. There are four unique connector series in the family:
- The Series 1 Bayonet
- Series II Low-Profile Bayonet
- Series III Stub-ACME Thread
- Series IV Breech-Lock
Glenair manufactures a wide range of environmental and hermetic class MIL-DTL-38999 QPL and commercial type connectors in all four series including lanyard-release products, bulkhead feed-thrus, composite and specialty metal cable plugs and receptacles, connector savers, EMI/EMP filter receptacles and Coax/Quadrax contact equipped connectors. Our line of MIL-DTL-38999 Series III and IV environmental and hermetic connectors are qualified to the Mil-Spec. Other series which are not specifically covered by the MIL-DTL-38999 specification, such as our Sav-Con connector savers or EMI/EMP filter solutions meet or exceed the requirements of MIL-DTL-38999. Many of these products are available with fast lead-times up to and including same-day delivery. Please see the reference documents below for a complete overview of the MIL-DTL-38999 Connector Series I, II, III, and IV solutions available now from Glenair.
Introduction
- Introduction to Military Standard Cylindrical Connectors
- Cylindrical Connector Terms and Definitions
- Overview of Glenair Hermetic Connector Manufacturing Processes and Capabilities
- Next Generation Cylindrical Connectors: The Lighter and Smaller Series 80 "Mighty Mouse" Connector
Reference
- MIL-DTL-38999 Hermetic Connectors Overview
- MIL-DTL-38999 Environmental Class Connectors Overview
- MIL-DTL-38999 Filter Connectors Overview
- MIL-DTL-38999 Connector Performance Specifications
- MIL-DTL-38999 Contact Performance Specifications
- RoHS Compliant Plating Options
- Glenair Assembly Procedure (GAP134)
1000 Hour Grey™
Wall Chart
Slideshow Presentation
PC Tail Termination Note
To prevent detrimental intrusion of cleaning solvents/water into the connector when terminating, the connector must be protected IAW IPC J-STD-001 and/or NASA STD-8739.3. For assistance and/or additional information, please contact the factory.
Series 234-105
MIL-DTL-38999 Connector Series IV
Time-Tested, Industry Standard Breech-Lock Connector
From vertical launch fire-control, tracking, and multi-target missile systems to rugged industrial applications such as mining/gas-pressure blasting, the Glenair MIL-DTL-38999 Series IV type connector is the ultimate solution for positive and reliable breech-locking connector performance. Built IAW MIL-DTL-38999 Series IV, Glenair series 234-105 plug and receptacle connectors are available in shell sizes 11–25, with all MIL-STD 1560 insert arrangements as well as high-density and hybrid shielded contact arrangements. The heart of the 234-105 connector is its revolutionary coupling nut/locking technology which provides familiar breech-lock mating augmented with both primary and secondary locking mechanisms. Environmentally sealed, EMI grounded, and outfitted with pin-to-pin mating protection to prevent circuit shorts and mechanical damage, the Glenair 234-105 delivers unsurpassed reliability and anti-demating performance.
MIL-DTL-38999 Series I, II, III, and IV Cylindrical Connectors
Series I and II Designs Plus Additional D38999 Series III and IV Hermetic Connectors, Filters, Environmentals, Feed-Thrus, Lanyards, Sav-Cons® and More!
![]() |
MIL-DTL-38999 Hermetic ConnectorsSpecial Purpose QPL and COTS Hermetic Connectors from D3899 Series I, II, III, and IV Section B |
![]() |
MIL-DTL-38999 EMI/EMP Filter ConnectorsQPL and COTS Filter Connector Designs for 38999 Series I, II, III, and IV Section C |
![]() |
MIL-DTL-38999 Environmental Class ConnectorsLegacy Glenair COTS 38999 Series III Designs Section D |
![]() |
MIL-DTL-38999 Series I, II, and III Type Bulkhead Feed-ThrusThe Widest Range of MIL-DTL-38999 Type Bulkhead Feed-Thru Connectors Available In the Industry Section F |
![]() |
MIL-DTL-38999 Sav-Con® Connector Savers38999 Series I, II, and III Connector Go-Betweens and Gender Changers Section G |
![]() |
MIL-DTL-38999 Accessories and Assembly ToolsGeneral Purpose Assortment of D38999 Connector Backshells, Protective Covers and Tools Section H |
Related Glenair MIL-DTL-38999 Products
![]() |
MIL-DTL-38999 Series III QPL ConnectorsDLA Qualified Manufacturer Listed Environmental and Hermetic Class Connectors Part Numbers: D38999/20, D38999/21, D38999/23, D38999/24, D38999/25, D38999/26, D38999/27
|
![]() |
MIL-DTL-38999 Series IV QPL and MCOTS ConnectorsDLA Qualified Environmental and Hermetic Class Connectors plus Glenair Signature Designs including EMI Filter connectors, and more. Part Numbers: D38999/40, D38999/41, D38999/42, D38999/43, D38999/44, D38999/45, D38999/46, D38999/48, D38999/49 |
![]() |
MIL-DTL-38999 Series III Type Connectors: SuperNine® Advanced PerformanceSuperNine® The Advanced Performance MIL-DTL-38999 Series III Type Connectors with superior mating durability, anti-vibration decoupling performance, EMI shielding, environmental sealing and much, much more. Series 23
|
![]() |
SuperNine® MT Fiber Optic Connectors: Ruggedized, Harsh-Environment MT Connectors in MIL-DTL-38999 Connector PackagingHigh-Reliability, High-Density MT Ferrule Fiber Optics in Aerospace-Grade MIL-DTL-38999 Connectors Series 183-002 |
![]() |
Mil-Spec Backshells and Connector AccessoriesFrom AS85049 to MIL-DTL-38999 |
![]() |
GT Pure Gas Tube AssembliesHigh-Pressure Pneumatic Pipe Assemblies, Rotary Gas Joints, and Solenoid Valves Series 83 |