Reducing the Size and Weight of Electrical Wire Interconnect Systems
Series 80
Glenair has recognized a growing need in tactical military, aerospace, and specialty industrial markets for a connector series that mimics the electrical and mechanical performance of popular mil-standard connectors, such as MIL-DTL-38999, but in a smaller and lighter package. The Series 80 Mighty Mouse Connector is perfectly suited for the wide range of power and signal applications that depend on reliable environmental and mechanical performance, as well as electromagnetic compatibility. Six different coupling styles are offered. Size #23 crimp contacts are standard, set on .076" centers. At just half the size and weight of D38999, the high-performance Mighty Mouse is now specified on hundreds of mission-critical interconnect applications worldwide and has become the de facto high-performance connector solution for many former users of D38999.
- 6 coupling styles and 67 contact arrangements from 1 — 130 contacts
- MIL-DTL-38999 caliber performance
- Size #23, #20, #20HD, #16, #12, #8 signal, power, fiber optic, and shielded contacts
- Discrete connectors and turnkey cable assemblies
Mighty Mouse Reference
- Catalog Table of Contents
- Connector Series Overview
- Performance Features
- Standard Connector Mating Style Guide
- Special Application Mating Style Guide
- Cordsets and Jumper Cables
- Complex Cable Assemblies for Mission-Critical Applications
Part Number Index
General Information and Reference
- Standard / Combo Contact Layouts and Specifications
- Size 23 Standard Contact Layouts / DWV and PCB Footprints
- Size 20HD Standard Contact Layouts and PCB Footprints
- Size 16 Standard Contact Layouts and PCB Footprints
- Size 12 Standard Contact Layouts and PCB Footprints
- Size 8 Standard Contact Layouts and PCB Footprints
- Combination Arrangements, 750 VAC
- Combination Arrangements, 1300 VAC
- Standard Polarization for all Series 80 Connectors
- Jam-Nut, Rear Panel Mount, Cutout Dimensions Series 800, 801, and 802
- Jam-Nut, Rear Panel Mount, Cutout Dimensions Series 803, 804, and 805
- Jam-Nut, Front Panel Mount, Cutout Dimensions Series 802 and 804
- Square Flange Panel Cutout Dimensions
- Two-Hole Flange Mount Panel Cutout Dimensions Series 803 and 804
- Recommended Torque and Demate Values
Series 80 Connectors for Space Flight
The small size and reduced weight of the Series 80 connector make it an excellent choice for space instrumentation. Series 80 connectors are available with special screening and outgassing for satellites and space vehicles. This section explains NASA guidelines for connector selection, screening, and outgassing. This section also explains how to order connectors screened to meet NASA EEE-INST-002.
- Screening/Outgassing for Space Applications
- Approved Materials for Space Flight
- Modification Codes and Material/Finish Codes
- Performance Test Report IAW MIL-DTL-810
Slideshow Presentation
Product Datasheet
Related Catalogs
- Mighty Mouse Cobra™ – The Ultra-Low Profile EMI/RFI Plug and Backshell Assembly
- Mighty Mouse SealTac™ Miniature Push-Pull Connectors
- Pneumatic Contacts / Series 830
Series 80 Mighty Mouse Micro Miniature Cylindrical Connectors and Cables Test Report
![Mighty Mouse Connector 3D CAD Model Files](../../img/3d/mighty-mouse-connector.png)
Mighty Mouse Connector 3D CAD Model Files
Browse and download Mighty Mouse connector CAD drawings, models, and 3D parts
Mighty Mouse — Micro Miniature Cylindrical Connectors and Cables for Harsh Sea, Air, Land, and Space Applications
Reducing the Size and Weight of Electrical Wire Interconnect Systems
![]() |
Contacts and ToolsSeries 80 Mighty Mouse connectors are supplied with a full complement of crimp contacts. Contacts are terminated to wire using special tools and are snapped into place by hand or with a hand-held insertion tool. Damaged or miswired contacts may be removed from the connector using special extraction tools. |
![]() |
Series 800 UN Thread MatingCrimp-contact Series 800 Mighty Mouse Connectors are equipped with UN mating threads and are available with size #23, #20, #12 and #8 contacts in solder cup, PCB, hermetic or insulated wire and cable configurations. |
![]() |
Series 801 Double-Start Stub ACME Thread Mating ConnectorsGlenair series 801 Mighty Mouse Connectors are ideally suited for use in applications such as military air frames, tactical ground weaponry and dismounted soldier applications. |
![]() |
Series 802 AquaMouse Connectors and CablesGlenair Series 802 AquaMouse™ Delivers High-Pressure Sealing and Rugged Design in a Miniature Package |
![]() |
Series 803 Bayonet-Lock ConnectorsGlenair Series 803 quarter-turn bayonet-lock connector is ideal for light to medium duty applications such as handheld radios and test equipment. Splash-proof design for applications where full water immersion protection is not required. |
![]() |
Series 804 Push-Pull QDC ConnectorsMighty Mouse Series 804 Push-Pull connectors are typically employed in soldier-worn communications equipment and weapons hardware. The quick-disconnect 804 is equipped with chemical and environmental resistant fluorosilicone seals and coil spring shielding. |
![]() |
Series 805 Triple-Start ConnectorsThe Glenair Series 805 Connector Offers Outstanding EMI Protection and Vibration Resistance in a Miniaturized Package |
![]() |
Series 807 Mighty Mouse NW: The Nett Warrior ConnectorThe Worldwide US Army and NATO Quick-Disconnect, Open-System Standard for Tactical Soldier Battery and C4ISR Device Interconnection Slideshow PresentationDownload Slideshow PresentationSeries 80 Mighty Mouse Micro Miniature Cylindrical Connectors and Cables Test Report |
![]() |
Series 811 High-Density ConnectorsMighty Mouse High-Density Connectors Deliver Additional Size and Weight Savings Plus Improved Mating Retention for High Vibration Applications |
![]() |
Series 80 Mighty Mouse CordsetsSeries 80 turnkey jumpers and single-ended pigtail assemblies supplied with rugged shielding, jacketing, and wire-to-connector strain relief for aerospace and commercial datalink protocol applications. |
![]() |
Series 80 Mighty Mouse High-Speed Bulk CableHigh-Performance, Protocol-Compliant Cable for Series 80 Mighty Mouse High-Speed Applications |
![]() |
Series 80 Mighty Mouse Accessories, Backshells, and ToolsGlenair offers a complete range of environmental, mechanical, and EMC shielding backshells and accessories for use in Mighty Mouse harnesses and cable assemblies. |