The Series 805 connector was developed to provide several performance enhancements compared to other "Mighty Mouse" versions. A ratchet mechanism in the coupling nut prevents de-mating under severe vibration. EMI performance is improved with a serpentine ground spring on the plug barrel. This nickelplated beryllium copper spring assures low shell-to-shell resistance. The Series 805, although larger than other Series 80 versions, still saves significant size and weight compared to MIL-DTL-38999 connectors with no compromise in performance. The fast mating, one revolution to full-mate triple-start stub ACME thread profile also contributes to rugged resistance to vibration, shock, and cross-mating in aerospace and other harsh application environments. Over 50 tooled insert arrangements are available with contact sizes ranging from size #23 to #8.
 |
Plug connector is supplied with a full complement of contacts for termination to insulated wire. Use with Band-Master™ ATS stainless steel bands (ordered separately), or select accessory thread shell style for use with a variety of strain relief options.
- 805-001
Plug with Banding Platform
- 805-002
Plug with Accessory Thread
|
 |
Mighty Mouse Cobra connectors feature a low profile and integral backshell design, equipped with a removable rear cover and gasket for easy installation of the supplied crimp contacts. Available in shell sizes 8 thru 23.
|
 |
Series 805 Environmental Receptacles feature gold-plated crimp contacts, held in place with beryllium copper retention clips. Series supports signal, power, coax (RF), and high-speed twinax and quadrax, sizes #23, #20, #20HD, #16, #12, and #8. Select integral band platform for direct attachment of a cable shield. Platform includes boot groove for easy installation of environmental shrink boot. Select accessory thread for attachment of backshells or strain relief clamps.
- 805-003
Receptacle with Banding Platform
- 805-004
Receptacle with Accessory Thread
|
 |
- 805-005 Environmental, PCB Receptacle
Power and signal connectors feature low profile shells for minimum protrusion inside enclosures and integral board standoffs. Standard signal and power contacts are non-removable (consult factory for shielded contact configurations).
- 805-017 Water-Tight PCB Receptacle
Connectors are identical to 805-005, but are specially sealed ("MOD-518") and 100% tested to maintain a helium leak rate of less than 1 x 10-4 cc/second at one atmosphere pressure differential. Connectors meet MIL-STD-810 Method 512G immersion requirements in unmated/open face condition.
|
 |
Receptacle features pin or socket, gold plated copper alloy PC tail contacts, or solder cup contacts for direct wire attachment. Contacts are factory installed and non removable. Integrated .025 in standoff for board washout and 2-56 heli-coil thread. Backpotted and parylene compatible.
|
 |
These panel mount connectors feature copper alloy, gold plated PC tail or solder cup contacts. Ground pins provide a grounding path from the connector to the PCB board. Jam-nut or square flange shell styles available. Contacts are non-removable and parylene compatible.
|
 |
Header connectors feature PC tail contacts, factory installed and non–removable. Integral .025 (.64) standoff for solder washout. Connectors are backpotted with epoxy for general purpose applications and parylene compatible.
|
 |
Lightweight encapsulant-sealed hermetic with .025 (0.64) integral standoff for board washout. Aluminum shells and gold plated copper alloy contacts for improved performance and weight savings. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Contacts are non-removable. Connector is backpotted and parylene compatible.
|
 |
Glass-to-metal seal PCB receptacle with solder cup or PC tail contacts. Connector includes .025 (0.64) integral standoff for board washout. Available in square flange, solder mount, weld mount, and jam-nut shell styles. 100% tested to less than 1 x 10-7 cc/second helium leak rate. Contacts are non-removable. Connector is backpotted and parylene compatible.
|
 |
Glass-to-metal seal PCB connector with .025 (0.64) integral standoff for board washout. Available in square flange, solder mount, weld mount, and jam-nut shell styles. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Contacts are non-removable. Connector is backpotted and parylene compatible.
|
 |
Glass-to-metal seal hermetic connector features PC tail Coax contacts for attachment to flexible or rigid board. Integral .025 (.64) standoff for board washout. Available in square flange, solder mount, and jam-nut shell styles. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Backpotted and parylene compatible.
|
 |
Glass-to-metal seal hermetic connector with gold plated size 12 or 16 nickel-iron alloy coax contacts. Threaded standoff for board washout and robust attachment to PC board. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. The stainless steel connector shell provides excellent corrosion protection. Backpotted and parylene compatible.
|
 |
Feedthrough connectors offer a separable connection on both sides of the mounting panel. Copper alloy gold-plated contacts available in pin-pin, pin-socket, or socket-socket styles will be mirrored about the vertical centerline when pin-pin or socket-socket styles are selected.
|
 |
Lightweight feedthru connectors offer a separable connection on both sides of the mounting panel. Innovative encapsulant allows for aluminum shells and gold plated copper alloy contact for improved performance and weight savings. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Backpotted and parylene compatible.
|
 |
Series 805 Hermetic Feedthroughs represent the gold standard for hermetic connectors. Glass-to-metal seals provide a consistently reliable hermetic seal and provide a separable hermetic connection on both sides of a mounting panel. Available in shell sizes 8 to 23. Mates with all high density triple-start threaded connectors with the same polarization and opposite contact genders (805-001 and 805-002). Gold plated nickel-iron alloy contacts and compression glass dielectric material. Hermeticity less than 1 x 10-7 cc/second at 1 atmosphere. Stainless steel connector shell provides excellent corrosion resistance.
|
 |
Protect expensive test equipment and cables with Glenair Sav-Con® connector savers. These plug/receptacle adapters feature non-removable contacts and a ratcheting coupling mechanism to prevent loosening under vibration.
|
 |
Choose overmolded or overbraided cordsets for your specific application. Overmolded sets are low smoke and offer excellent all-weather cable protection; overbraided sets are ultraflexible and available with Nomex®, Halar®, or PTFE-coated fiberglass.
- Series 805 Harsh Environment Shielded Cordsets
- Series 805 Ultraflexible "Phantom Cable" Cordsets
|