Series 803 Quarter-Turn Locking Mighty Mouse Connectors for Fast Mating and Demating of Tactical Equipment
Series 803
Ideal for tactical handheld radios, sensors, test equipment, and autosport applications, the Series 803 Mighty Mouse adds fast mate and demate capabilities to this micro miniature connector series. Key features include small size, light weight, and fast assembly with crimp-and-poke contacts. Fluorosilicone seals resist most chemicals and provide splash-level environmental protection. Note, the Series 803 is not rated for full water immersion.
- Bayonet Coupling Mechanism
Push-To-Mate, ¼ turn for locking. - From 1 to 55 Contacts
Available in crimp, solder cup or printed circuit board versions. Aluminum or stainless steel shell. - Power and Signal Contacts
43 tooled insert arrangements with size #23, #20HD, #16, or #12 contacts.
Reference
- Product Selection Guide
- Specifications, Materials and Finishes
- Plug and Receptacle Weights
- Standard and Combo Contact Arrangements — Mating Face of Pin Insert Shown
- Panel Cutout Dimensions and Polarization
![]() |
803-001 and 803-002
|
![]() |
803-003 and 803-004
|
![]() |
803-005 and 803-015
|
![]() |
803-006
|
![]() |
803-010
|
![]() |
Series 803 Shielded Overmolded CordsetsOvermolded cordsets offer optimum convenience and performance. Low-smoke, zero halogen polyurethane jackets withstand abrasion and harsh environments or choose lightweight shield and overbraided jackets for maximum flexibility.
|