Series 801 Double-Start Stub ACME Thread Mating Connectors

Series 801 Double-Start Stub ACME Thread Mating Connectors

Glenair Series 801 Mighty Mouse Offers Mil-Spec Performance in a Lightweight, Ultraminiature Package

Series 801

The 801 Series Mighty Mouse is ideal for use in high-density packaging applications where traditional military circular connectors are too large or too heavy. The double-start threads provide full mating in 1½ turns, and the plug features an anti-decoupling spring for vibration resistance. The unique integral molding/band platform allows direct shield attachment and cable overmolding. Receptacles are available with printed circuit board contacts. Plugs have anti-decoupling wave spring, or specify ratchet mechanism for added security.

  • Double-Start ACME Thread with anti-decoupling spring or ratchet
  • Crimp Rear Release Contacts
  • Integral Band Platform
  • Available with Size #12, #16, #20, #20HD and #23 Contacts
  • Environmentally Sealed

Reference


Plug with Crimp Contacts, 801-007 and 801-008

801-007 and 801-008
Plug with Crimp Contacts

Series 801 Mighty Mouse Connector features a double-start stub ACME thread for improved protection against cross-mating and thread damage. Connector shells are machined aluminum or stainless steel. Supplied with crimp contacts, packaged separately. Terminate contacts with standard M22520 tools. Metal clips inside the connector body lock contact into place. Contacts are removable. Fluorosilicone seals and rear grommet protect connector from water ingress. Terminate cable shield directly to band platform with Band-Master™ ATS strap or choose rear accessory thread to attach optional cable clamp or backshell.

Panel Mount Plug with Crimp Contacts, PC Tail or Solder Cup, 801-113 and 801-114

801-113 and 801-114
Panel Mount Plug with Crimp Contacts, PC Tail or Solder Cup

Series 801 Mighty Mouse Panel Plug features a double-start modified stub ACME mating thread for improved protection against cross-mating and thread damage. Connector shells are machined aluminum or stainless steel. Available with crimp type rear-release contacts for 801-113. Select 801-114 for PCB applications available with non-removable PC tails or solder cup contacts for attachment to rigid boards or direct wire attachment. Available in shell sizes 5 through 21 in 61 contact arrangements.

Right Angle, Low-Profile Cobra™ Plug, 801-069-26

801-069-26
Right Angle, Low-Profile Cobra™ Plug

Series 801 Mighty Mouse Cobra Connectors reduce clearance requirements without compromising ruggedness or shielding performance. Each Cobra assembly is equipped with a removable rear cover and gasket for easy crimp or solder contact termination of the connector. Both pin and socket versions are available for both crimp and solder terminated versions. Integrated low–profile backshell is equipped with an EMI/RFI shield termination platform and a shrink boot lip. The ultra-lightweight assembly may be clocked in eight different angle orientations for additional flexibility in cable routing. All standard contact arrangements from shell size 5 to 21 with size 20HD or 23 contacts. Connector shells are aluminum alloy or SST.

Receptacle with Rear Release Crimp Contacts, 801-009 and 801-010

801-009 and 801-010
Receptacle with Rear Release Crimp Contacts

Series 801 Mighty Mouse Receptacle Connector features a double-start modified stub ACME mating thread for improved protection against cross-mating and thread damage. Connector shells are machined aluminum or stainless steel. Supplied with crimp contacts, packaged separately. Terminate contacts with standard M22520 tools. Metal clips inside the connector body lock contact into place. Contacts are removable. Fluorosilicone seals and rear grommet protect connector from water ingress. Terminate cable shield directly to band platform with Band-Master™ ATS strap or choose rear accessory thread to attach optional cable clamp or backshell. Available in shell sizes 5 through 21 with 67 contact arrangements.

Receptacle with PC Tails or Solder Cup Contacts, 801-011 and 801-033

801-011 and 801-033
Receptacle with PC Tails or Solder Cup Contacts

These panel mount connectors offer PC Tails for attachment to flexible ribbon or rigid board. Select solder cup contacts for direct wire connection. Connectors are potted with epoxy for general purpose applications, or choose silicone-sealed, leak-tested versions for 1 meter water immersion. Parylene compatible.

  • 801-011
    Environmental, PCB Receptacle 801-011 connectors feature low profile shells for minimum protrusion inside enclosures and integral board standoffs. Contacts are non-removable. Specify 800-011 connectors for applications where open face water immersion is not a requirement.
  • 801-033
    Water Tight PCB Receptacle 801-033 connectors are identical to 801-011 but are specially sealed ("MOD-518") and 100% tested to maintain a helium leak rate of less than 1 x 10-4 cc/second at one atmosphere pressure differential. Connectors meet MIL-STD-810 Method 512G immersion requirements in unmated/open face condition.
PCB Receptacle with PC Tails and Ground Pins, 801-052

801-052
PCB Receptacle with PC Tails and Ground Pins

Series 801 PC Tail Receptacle with Ground Pins
Ground pins are pressed into the shell body to provide a direct grounding path from the connector shell to the PCB board creating a common ground path for the connector, the panel it is mounted against and printed circuit board. Modified double-start stub ACME mating thread for improved protection against cross-mating and thread damage. Two shell styles — jam-nut or square flange, available. PC tail contacts for attachment to flex or rigid circuit boards.

Jam-Nut, Rear Panel Mount, PCB Receptacle, 801-075

801-075
Jam-Nut, Rear Panel Mount, PCB Receptacle

Features gold plated copper alloy non-removable PC tail contacts. Integral threaded .025 (.64) standoff for board washout. Choice of stainless steel or aluminum alloy shells. Backpotted and parylene compatible.

Receptacle with Size #12 Twinax and Combo PC Tail Arrangements, 801-123

801-123
Receptacle with Size #12 Twinax and Combo PC Tail Arrangements

PCB board level connectors are available in four mounting styles including, Square Flange with thru-holes, square flange with clinch nuts, square flange with locking clinch nuts, and jam-nut. Offered with 16 insert arrangements with pin or socket PC tail contacts.

Right Angle Jam-Nut Rear Panel Mount, PCB Receptacle, 801-023

801-023
Right Angle Jam-Nut Rear Panel Mount, PCB Receptacle

Supplied with factory-installed, non-removable, epoxy-sealed PC tail contacts. Stainless steel threaded inserts for rigid boards attachment.

CODE RED Lightweight Hermetic Receptacle, Solder Cup or PC Tail, 801-140

801-140
CODE RED Lightweight Hermetic Receptacle, Solder Cup or PC Tail

Series 801 Lightweight Hermetic Receptacles
Feature an advanced hermetic encapsulant seal for a leak rate performance of 1 x 10-7 ccHe/second. Encapsulant seal allows for the use of copper alloy / gold plated contacts for improved performance over nickel-iron contacts typically found in glass-to-metal sealed connectors. Modified double-start stub ACME mating thread for improved protection against cross-mating and thread damage. Four shell styles — jam-nut, square flange, solder mount and weld mount available. Solder cup or PC tail contacts for attachment to flex or rigid circuit boards.

Hermetic Solder Cup Receptacles with Integrated Accessory Threads or Banding Porch, 801-105 and 801-106

801-105 and 801-106
Hermetic Solder Cup Receptacles with Integrated Accessory Threads or Banding Porch

Feature a double-start modified stub ACME mating thread for improved protection against cross-mating and thread damage. Stainless steel shells suitable for E-Beam welding. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Four shell styles available including solder mount, weld mount, jam-nut, or square flange. Solder cup contacts for easy attachment of wires ideal for wire to board applications. Contacts are gold plated, nickel-iron.

  • 801-105
    Hermetic Receptacles with Accessory Threads
  • 801-106
    Hermetic Receptacles with Band Platform
Hermetic PC Tail Receptacles with Size 8 High-Speed, RF, and Power Contacts, 801-107

801-107
Hermetic PC Tail Receptacles with Size 8 High-Speed, RF, and Power Contacts

Feature a double-start modified stub ACME mating thread for quicker mating and improved protection against cross-mating damage. Stainless steel shells suitable for E-Beam welding. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Four shell styles available including solder mount, weld mount, jam-nut, or square flange.

  • 801-107
    Hermetic PC Tail Receptacle
Hermetic Receptacles, Solder Cup or PC Tail, 801-012

801-012
Hermetic Receptacles, Solder Cup or PC Tail

Features a double-start modified stub ACME mating thread for improved protection against cross-mating and thread damage. 304L stainless steel shells suitable for E-Beam welding. 100% tested to meet 1 x 10-7 ccHe/sec @ 1 atm helium leak rate. Four shell styles available including solder mount, weld mount, jam-nut, or square flange. Integral standoffs for solder washout. Solder cup or PC tail contacts for attachment to flex or rigid circuit boards. Contacts are gold plated, nickel-iron.

  • Shell Style -07
    Jam-Nut Mount Receptacle
  • Shell Style -02
    Front or Rear, Square Flange Mount
  • Shell Style -03
    Solder Mount Receptacle
  • Shell Style -13
    Weld Mount Receptacle
Hermetic PCB Receptacle with Coax Contacts, 801-124

801-124
Hermetic PCB Receptacle with Coax Contacts

Stainless steel shell hermetic glass-sealed connectors offer excellent corrosion protection and are 100% tested to 1 x 10-7 cc/sec helium leak rate. Available with size 16 and 12 Coax contacts. Choose jam-nut, square flange, or solder mount shell styles with Integral .025 (.64) standoff for solder washout. Contacts are gold plated nickel alloy.

Hermetic Receptacle with Coax Pin Contacts and Crimp Cable Adapter, 801-059

801-059
Hermetic Receptacle with Coax Pin Contacts and Crimp Cable Adapter

Connector comes with cable adapters for termination of cable. Stainless steel, glass-sealed connectors with size 16 (up to 700 MHz) and size 12 (up to 3 GHz) coax contacts. Jam-nut, square flange or solder mount shell styles with solder washout standoffs. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.

Hermetic PC Tail Receptacle with Power / Signal Contacts, 801-125

801-125
Hermetic PC Tail Receptacle with Power / Signal Contacts

Corrosion resistant stainless steel, glass-sealed connectors. Shell styles include jam-nut and square flange mount. Threaded mounting holes for high vibration and shock environments. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.

Hermetic PC Tail Receptacle with Size 12 and 16 Coax Contacts, 801-126

801-126
Hermetic PC Tail Receptacle with Size 12 and 16 Coax Contacts

Corrosion resistant stainless steel, glass-sealed connectors. Shell styles include jam-nut and square flange mount. Threaded mounting holes for high vibration and shock environments. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.

Environmental Jam-Nut Bulkhead Feed-Thru, 801-074

801-074
Environmental Jam-Nut Bulkhead Feed-Thru

Series 801 Bulkhead Feed-Thru provides an environmental separable connection on both sides of a mounting panel. Available in shell sizes 5 to 21 and mates with all high density plug connectors with the same polarization and opposite contact genders. Copper alloy gold-plated contacts, pin to pin, pin to socket, or socket to socket. Your choice of standard aluminum alloy or stainless steel and seven standard finishes. Please contact the factory for other materials and finishes.

Hermetic Bulkhead Feed-thru Connector, 801-121

801-121
Hermetic Bulkhead Feed-thru Connector

Jam-Nut mount feedthrus provide a hermetic connection on both sides of a mounting panel. Stainless steel, glass-sealed connectors. Choose jam-nut, square flange or solder mount versions. Contacts are gold plated nickel alloy. 100% tested to 1 x 10-7 cc/second helium leak rate.

Series 801 Sav-Con® Connector Savers, 801-017

801-017
Series 801 Sav-Con® Connector Savers

Protect expensive test equipment and cables with Glenair Sav-Con® connector savers. These plug/receptacle adapters feature non-removable contacts and anti-decoupling mechanism to prevent loosening under vibration.

Series 801 Cordsets

Series 801 Cordsets

High performance Mighty Mouse cordsets feature easy ordering and fast delivery. These fully shielded and watertight assemblies withstand abrasion, temperature extremes and chemicals. Flexible overmolding provides rugged, watertight protection to wire and shield. Two styles are available: Style 1 polyamide overmold and polyurethane cable jacket, and Style 2 improved temperature range, high flexibility thermoplastic rubber overmold and cable jacket. Overmolded Mighty Mouse cordsets are suitable for military gear and other hostile environments where interconnect reliability and survivability is essential.

  • Series 801 Harsh Environment Shielded Cordsets
  • Series 801 Ultraflexible Phantom Cable Cordsets