Connect with Innovation: On-Demand Micro-Seminar Series
TurboFlex® power distribution cables with Duralectric jacketing are constructed from high-strand-count rope-lay inner conductors made with tin-, nickel- and silver-plated wire. These highly-flexible rope-lay cables, combined with Glenair high-performance Duralectric jacketing result in assemblies ideally suited for applications where flexibility, durability, and weight reduction are required.
- The Micro Seminar Series is also available on the: Glenair YouTube Channel
Video Player is loading.
This is a modal window.
The media could not be loaded, either because the server or network failed or because the format is not supported.