Connect with Innovation: On-Demand Micro-Seminar Series
The Glenair articulating three-in-one Swing-Arm® strain relief backshell is an innovative cable clamp with EMI / RFI cable shield termination options for a wide range of EWIS applications. This unique backshell has become a standard shield termination device for both military and commercial airframe applications. Made from temperature-tolerant composite thermoplastic, precision-machined aluminum alloy, or rugged, temperature-tolerant stainless steel, the Swing-Arm® backshell offers easy installation, long-term performance, and outstanding weight and SKU reduction.
- The Micro Seminar Series is also available on the: Glenair YouTube Channel
Video Player is loading.
This is a modal window.
The media could not be loaded, either because the server or network failed or because the format is not supported.