Connect with Innovation: On-Demand Micro-Seminar Series
Metal braided sleeving and tubular expandable braided cable shielding is used primarily in the electrical wire interconnect industry to prevent electrostatic and electromagnetic interference from grounding to interconnect wiring and potentially impacting electronic equipment performance. Glenair ArmorLite and AmberStrand microfilament braided shielding provides superior optical coverage and reduces the weight of interconnect cabling.
- The Micro Seminar Series is also available on the: Glenair YouTube Channel
Video Player is loading.
This is a modal window.
The media could not be loaded, either because the server or network failed or because the format is not supported.