Rugged Mil-Spec Performance in a High-Density Backplane Connector: The MWEB Edgeboard
Series MWEBSeries MWKQ
These two row .050 inch (1.27 mm) pitch connectors are designed for motherboard-to-daughtercard applications. Available in four styles: surface mount cardedge for daughtercards, vertical thruhole for motherboards, right angle thru-hole for daughtercards, and prewired cable connectors, these MWEB connectors feature rugged aluminum shells and TwistPin contacts. The single gang 128 pin and the two gang 184 pin (2 x 92 pin) are a ruggedized alternative to commercial board connectors.
MWKQ Micro Cicular Connectors Feature Quick coupling and Quick Release
The MWKQ connector provides quick-disconnect capability combined with a high performance contact system and rugged construction. Intended for panelto-cord I/O applications, these connectors are found in tactical military equipment, weapons systems and various instrumentation applications. Available in two sizes with 7 or 19 contact, the MWKQ is factory-terminated to the wire of your choice. Shielded, overmolded cordsets and other custom versions are available.
Reference
![]() |
Edge Board Connector FeaturesMWEB Series |
![]() |
Vertical Mount |
![]() |
Straddle Mount |
![]() |
Right Angle |
![]() |
Vertical Mount |
![]() |
Straddle Mount Card-Edge Connector MWEB-184S |
![]() |
Right Angle |
![]() |
MWEB Pre-Wired and Solder Cup Connectors |
![]() |
MWKQ2L6, MWKQ2L7, MWKQ2L8 and MWKQ2L9Plug Connectors, Receptacle Connectors, Inline, Front and Rear Mount
|