Micro-D Connector Mod Code Options Including Special Keying, Grounding, and NASA Space-Grade Processing
Glenair Mod-Codes offer a variety of customizations to commericial connectors to meet your specific application requirements such as space-grade outgassing. Manufacturers of satellite communications systems, geophysical exploration devices, medical diagnostics and industrial equipment face many of the same packaging requirements for reduced size, weight and shape as do their military couterparts. The ability to design-in a wide range of custom modifications which fit the unique packaging requirements of these specialized applications is a distinct advantage of the Glenair Micro-D.
Reference
- Overview: Micro-D Connectors Special Applications and Modifications
- Micro-D Special Applications and Modifications
![]() |
Micro-D Mod Code 474 Keying Options and Rear Panel Mount Panel Cutouts |
![]() |
Micro-D Mod Code 497 EMI Ground Spring
|
![]() |
Micro-D Mod Code 428 for +200° C. Operating Temperature |
![]() |
Micro-D Modification Codes for Space-Grade Applications
|